(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes Normal
MISUMI
A pilot punch with a dowel hole in the brim for positioning the punch. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | SKD11 Equivalent | None | Punch plate | With locating dowel hole |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes TiCN Coating
MISUMI
This is a pilot punch coated with TiCN, which is widely used in press molds. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | SKD11 Equivalent | TiCN | Punch plate | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes HW Coating
MISUMI
A pilot punch that uses both TiCN coating and WPC® treatment to improve the durability of the coating. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | SKD11 Equivalent | HW coating | Punch plate | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes DLC Coating
MISUMI
A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | SKD11 Equivalent | Without DLC foundation | Punch plate | With locating dowel hole |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes NW Coating
MISUMI
This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | SKD11 Equivalent | DLC foundation WPC | Punch plate | With locating dowel hole |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
From | |||||
Days to Ship | 2 Day(s) | 7 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Specifications |
|
|
|
|
|
Shank type | Standard | Standard | Standard | Standard | Standard |
Tip shape | Sharp tip angle | Sharp tip angle | Sharp tip angle | Sharp tip angle | Sharp tip angle |
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
Surface treatment | None | TiCN | HW coating | Without DLC foundation | DLC foundation WPC |
Mounting plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole |