(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tapped Straight Pilot Punches(Tip shape:Sharp tip angle)

Tapped Straight Pilot Punches products in the Press Die Components category. Specified by Tip shape Sharp tip angle. There are around 1 items of Tapped Straight Pilot Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Tapped Straight Pilot Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 13 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

    MISUMI

    This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.

    • BOLT
    • SKD11
    • POWDER HSS
    • TiCN
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Sharp tip angle SKD11 Equivalent / Powdered high-speed steel None / TiCN / Without DLC foundation Punch plate Tapped
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating
      Brand

      MISUMI

      Product Series

      Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

      CAD
      • 2D / 3D
      From
      Days to Ship 2 Day(s) or more
      Specifications
      • BOLT
      • SKD11
      • POWDER HSS
      • TiCN
      • DLC
      Shank typeStraight
      Tip shapeSharp tip angle
      MaterialSKD11 Equivalent / Powdered high-speed steel
      Surface treatmentNone / TiCN / Without DLC foundation
      Mounting platePunch plate
      Shank (mounting part) shapeTapped

      Loading...

      1. 1

      Related Categories to Tapped Straight Pilot Punches

      X
      whatsapp-qr whatsapp-icon