(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating
MISUMI
This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating |
CAD |
|
From | |
Days to Ship | 13 Day(s) or more |
Specifications | |
Shank type | Straight |
Tip shape | Tip R / Sharp tip angle |
Material | Powdered high-speed steel |
Surface treatment | Without DLC foundation |
Mounting plate | Punch plate |
Shank (mounting part) shape | Tapped |