(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch where the punch holding part and tip positioning part have the same diameter. Three types of tip shapes can be selected.
Shank type | Tip shape | Surface treatment | Material | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R / Tapered tip / Sharp tip angle | None | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Punch plate | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches Lapping
MISUMI
This is a straight pilot punch with improved surface roughness than normal polished products by lapping the tip that comes into contact with the workpiece. The range of lap finishing varies depending on the punch type, so please check the catalog drawings, etc.
Shank type | Tip shape | Surface treatment | Material | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R / Tapered tip / Sharp tip angle | Lapping | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Punch plate | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches TiCN Coating
MISUMI
This is a straight pilot punch with TiCN coating, which is widely used in press molds.
Shank type | Tip shape | Surface treatment | Material | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R / Tapered tip / Sharp tip angle | TiCN | SKH51 Equivalent / Powdered high-speed steel | Punch plate | Standard |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches DLC Coating
MISUMI
A straight pilot punch with DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Shank type | Tip shape | Surface treatment | Material | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R / Tapered tip / Sharp tip angle | Without DLC foundation | SKH51 Equivalent / Powdered high-speed steel | Punch plate | Standard |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Surface treatment |
Material |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
From | ||||
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more |
Specifications | ||||
Shank type | Straight | Straight | Straight | Straight |
Tip shape | Tip R / Tapered tip / Sharp tip angle | Tip R / Tapered tip / Sharp tip angle | Tip R / Tapered tip / Sharp tip angle | Tip R / Tapered tip / Sharp tip angle |
Surface treatment | None | Lapping | TiCN | Without DLC foundation |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Mounting plate | Punch plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard | Standard | Standard |