(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Straight Pilot Punches(Material:Powdered high-speed steel)

Straight Pilot Punches products in the Press Die Components category. Specified by Material Powdered high-speed steel. There are around 4 items of Straight Pilot Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Pilot Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches Normal

    Straight Pilot Punches Normal

    MISUMI

    This is a pilot punch where the punch holding part and tip positioning part have the same diameter. Three types of tip shapes can be selected.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Surface treatment Material Mounting plate Shank (mounting part) shape
    Straight Tip R / Tapered tip / Sharp tip angle None Powdered high-speed steel Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches Lapping

    Straight Pilot Punches Lapping

    MISUMI

    This is a straight pilot punch with improved surface roughness than normal polished products by lapping the tip that comes into contact with the workpiece. The range of lap finishing varies depending on the punch type, so please check the catalog drawings, etc.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Surface treatment Material Mounting plate Shank (mounting part) shape
    Straight Tip R / Tapered tip / Sharp tip angle Lapping Powdered high-speed steel Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches TiCN Coating

    Straight Pilot Punches TiCN Coating

    MISUMI

    This is a straight pilot punch with TiCN coating, which is widely used in press molds.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Surface treatment Material Mounting plate Shank (mounting part) shape
    Straight Tip R / Tapered tip / Sharp tip angle TiCN Powdered high-speed steel Punch plate Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches  DLC Coating

    Straight Pilot Punches DLC Coating

    MISUMI

    A straight pilot punch with DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Surface treatment Material Mounting plate Shank (mounting part) shape
    Straight Tip R / Tapered tip / Sharp tip angle Without DLC foundation Powdered high-speed steel Punch plate Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Surface treatment
Material
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches Normal

        You can add up to 6 items per a category to the compare list.

        Straight Pilot Punches Lapping

            You can add up to 6 items per a category to the compare list.

            Straight Pilot Punches TiCN Coating

                You can add up to 6 items per a category to the compare list.

                Straight Pilot Punches  DLC Coating
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Straight Pilot Punches Normal

                  Straight Pilot Punches Lapping

                  Straight Pilot Punches TiCN Coating

                  Straight Pilot Punches DLC Coating

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to Ship 2 Day(s) or more 2 Day(s) or more 7 Day(s) or more 13 Day(s) or more
                  Specifications
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • TiCN
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • DLC
                  Shank typeStraightStraightStraightStraight
                  Tip shapeTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angle
                  Surface treatmentNoneLappingTiCNWithout DLC foundation
                  MaterialPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steel
                  Mounting platePunch platePunch platePunch platePunch plate
                  Shank (mounting part) shapeStandardStandardStandardStandard

                  Loading...

                  1. 1

                  Related Categories to Straight Pilot Punches

                  X
                  whatsapp-qr whatsapp-icon