(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch where the punch holding part and tip positioning part have the same diameter. Three types of tip shapes can be selected.
Shank type | Tip shape | Surface treatment | Material | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R / Tapered tip / Sharp tip angle | None | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Punch plate | Standard |
Days to Ship: 2 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Surface treatment |
Material |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 2 Day(s) or more |
Specifications |
|
Shank type | Straight |
Tip shape | Tip R / Tapered tip / Sharp tip angle |
Surface treatment | None |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Mounting plate | Punch plate |
Shank (mounting part) shape | Standard |