(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flange Stopper Pilot Punches(Surface treatment:Without DLC foundation)

Flange Stopper Pilot Punches products in the Press Die Components category. Specified by Surface treatment Without DLC foundation. There are around 1 items of Flange Stopper Pilot Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Flange Stopper Pilot Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 14 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating

    Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating

    MISUMI

    This is a pilot punch designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    • FLANGE
    • POWDER HSS
    • TiCN
    • HW
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Tapered tip / Sharp tip angle Powdered high-speed steel Without DLC foundation Punch plate Flange stopper
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating
      Brand

      MISUMI

      Product Series

      Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating

      CAD
      • 2D / 3D
      From
      Days to Ship 14 Day(s) or more
      Specifications
      • FLANGE
      • POWDER HSS
      • TiCN
      • HW
      • DLC
      Shank typeStandard
      Tip shapeTip R / Tapered tip / Sharp tip angle
      MaterialPowdered high-speed steel
      Surface treatmentWithout DLC foundation
      Mounting platePunch plate
      Shank (mounting part) shapeFlange stopper

      Loading...

      1. 1

      Related Categories to Flange Stopper Pilot Punches

      X
      whatsapp-qr whatsapp-icon