(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punch Blanks(Jector:Spring and pin reinforced type)

Punch Blanks products in the Press Die Components category. Specified by Jector Spring and pin reinforced type. There are around 2 items of Punch Blanks products available and the specifications can easily be compared. Die-casting parts and accessories. Punch Blanks offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks for Heavy Load

    Jector Punch Blanks for Heavy Load

    MISUMI

    This blank has a reinforced brim for punching thick materials, and has a jetter pin built into the punch for removing scraps before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance. .

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank Standard Yes Powdered high-speed steel Spring and pin reinforced type None
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks for Heavy Load with Dowel Holes

    Jector Punch Blanks for Heavy Load with Dowel Holes

    MISUMI

    This blank has a dowel hole for positioning in the brim, strengthens the brim, and has a jetter pin built into the punch before processing the punch tip. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank With locating dowel hole Yes SKH51 Equivalent Spring and pin reinforced type None
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Shank (mounting part) shape
Heavy-load punches
Material
Jector
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks for Heavy Load

        You can add up to 6 items per a category to the compare list.

        Jector Punch Blanks for Heavy Load with Dowel Holes
          Brand

          MISUMI

          MISUMI

          Product Series

          Jector Punch Blanks for Heavy Load

          Jector Punch Blanks for Heavy Load with Dowel Holes

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 7 Day(s) or more 7 Day(s) or more
          Specifications
          • FLANGE
          • SKD11
          • POWDER HSS
          • FLANGE
          • SKH51
          • POWDER HSS
          Shank typeBlankBlank
          Shank (mounting part) shapeStandardWith locating dowel hole
          Heavy-load punchesYesYes
          MaterialPowdered high-speed steelSKH51 Equivalent
          JectorSpring and pin reinforced typeSpring and pin reinforced type
          Surface treatmentNoneNone

          Loading...

          1. 1

          Related Categories to Punch Blanks

          X
          whatsapp-qr whatsapp-icon