(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punch Blanks(Jector:Standard type)

Punch Blanks products in the Press Die Components category. Specified by Jector Standard type. There are around 5 items of Punch Blanks products available and the specifications can easily be compared. Die-casting parts and accessories. Punch Blanks offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks

    Jector Punch Blanks

    MISUMI

    This is a punch blank with a jetter pin for scrap removal built into the punch before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank Standard No SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel Standard type None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks for Heavy Load with Dowel Holes

    Jector Punch Blanks for Heavy Load with Dowel Holes

    MISUMI

    This blank has a dowel hole for positioning in the brim, strengthens the brim, and has a jetter pin built into the punch before processing the punch tip. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank With locating dowel hole Yes SKH51 Equivalent Standard type None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Blanks with Locating Dowel Holes

    Jector Punches Blanks with Locating Dowel Holes

    MISUMI

    This is a punch blank with a dowel hole for positioning in the brim and a jetter pin for removing scraps inside the punch before processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank With locating dowel hole No SKD11 Equivalent Standard type None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks for Heavy Load

    Jector Punch Blanks for Heavy Load

    MISUMI

    This blank has a reinforced brim for punching thick materials, and has a jetter pin built into the punch for removing scraps before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance. .

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank Standard Yes Powdered high-speed steel Standard type None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Jector Punch Blanks

    Tapped Jector Punch Blanks

    MISUMI

    This is a bolt-fixed type punch blank before cutting edge processing. Also, a jetter pin for removing waste is incorporated inside the punch. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

    • BOLT
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank Tapped No SKD11 Equivalent Standard type None
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Shank (mounting part) shape
Heavy-load punches
Material
Jector
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks

        You can add up to 6 items per a category to the compare list.

        Jector Punch Blanks for Heavy Load with Dowel Holes

            You can add up to 6 items per a category to the compare list.

            Jector Punches Blanks with Locating Dowel Holes

                You can add up to 6 items per a category to the compare list.

                Jector Punch Blanks for Heavy Load

                    You can add up to 6 items per a category to the compare list.

                    Tapped Jector Punch Blanks
                      Brand

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      Product Series

                      Jector Punch Blanks

                      Jector Punch Blanks for Heavy Load with Dowel Holes

                      Jector Punches Blanks with Locating Dowel Holes

                      Jector Punch Blanks for Heavy Load

                      Tapped Jector Punch Blanks

                      CAD
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      From
                      Days to Ship 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 2 Day(s)
                      Specifications
                      • FLANGE
                      • SKH51
                      • SKD11
                      • POWDER HSS
                      • FLANGE
                      • SKH51
                      • POWDER HSS
                      • FLANGE
                      • SKD11
                      • POWDER HSS
                      • FLANGE
                      • SKD11
                      • POWDER HSS
                      • BOLT
                      • POWDER HSS
                      Shank typeBlankBlankBlankBlankBlank
                      Shank (mounting part) shapeStandardWith locating dowel holeWith locating dowel holeStandardTapped
                      Heavy-load punchesNoYesNoYesNo
                      MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 EquivalentSKD11 EquivalentPowdered high-speed steelSKD11 Equivalent
                      JectorStandard typeStandard typeStandard typeStandard typeStandard type
                      Surface treatmentNoneNoneNoneNoneNone

                      Loading...

                      1. 1

                      Related Categories to Punch Blanks

                      X
                      whatsapp-qr whatsapp-icon