(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches For Heavy Load, With Dowel Holes(Surface treatment:None)

Punches For Heavy Load, With Dowel Holes products in the Press Die Components category. Specified by Surface treatment None. There are around 2 items of Punches For Heavy Load, With Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load, With Dowel Holes offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes

    Punches for Heavy Load with Dowel Holes

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A / D / R / E / G SKH51 Equivalent / Powdered high-speed steel None With locating dowel hole
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent None With locating dowel hole
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type
          Brand

          MISUMI

          MISUMI

          Product Series

          Punches for Heavy Load with Dowel Holes

          Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 2 Day(s) or more 2 Day(s) or more
          Specifications
          • FLANGE
          • SKH51
          • POWDER HSS
          • FLANGE
          • SKH51
          Heavy-load punchesYesYes
          Shank typeSingle-steppedSingle-stepped
          JectorNoneStandard type / Spring and pin reinforced type
          Tip shapeA / D / R / E / GA / D / R / E / G
          MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent
          Surface treatmentNoneNone
          Shank (mounting part) shapeWith locating dowel holeWith locating dowel hole

          Loading...

          1. 1

          Related Categories to Punches For Heavy Load, With Dowel Holes

          X
          whatsapp-qr whatsapp-icon