(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches For Heavy Load, With Dowel Holes(Jector:Spring and pin reinforced type)

Punches For Heavy Load, With Dowel Holes products in the Press Die Components category. Specified by Jector Spring and pin reinforced type. There are around 6 items of Punches For Heavy Load, With Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load, With Dowel Holes offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

6 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent None With locating dowel hole
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is TiCN coating]
    TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKH51
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent TiCN With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is HW coating]
    It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
    Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • SKH51
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent HW coating With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    MISUMI

    For complete product overview and details on Jector Punches for Heavy Load with Dowel Holes -RX Coating- see the sections below:

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Spring and pin reinforced type A / D / R / E / G Equivalent to SKH51 RX Coat With locating dowel hole
    Days to Ship: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes  RW Coating

    Jector Punches for Heavy Load with Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is RW coating]
    It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
    Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent RW coating With locating dowel hole
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent WPC With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

            You can add up to 6 items per a category to the compare list.

            Jector Punches for Heavy Load with Dowel Holes HW Coating

                You can add up to 6 items per a category to the compare list.

                Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                    You can add up to 6 items per a category to the compare list.

                    Jector Punches for Heavy Load with Dowel Holes  RW Coating

                        You can add up to 6 items per a category to the compare list.

                        Jector Punches for Heavy Load with Dowel Holes WPC Treatment
                          Brand

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          Product Series

                          Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

                          Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

                          Jector Punches for Heavy Load with Dowel Holes HW Coating

                          Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                          Jector Punches for Heavy Load with Dowel Holes RW Coating

                          Jector Punches for Heavy Load with Dowel Holes WPC Treatment

                          CAD
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          From
                          Days to Ship 2 Day(s) or more 7 Day(s) or more 7 Day(s) or more 17 Day(s) or more 9 Day(s) or more 7 Day(s) or more
                          Specifications
                          • FLANGE
                          • SKH51
                          • FLANGE
                          • SKH51
                          • TiCN
                          • FLANGE
                          • SKH51
                          • HW
                              • FLANGE
                              • SKH51
                              • WPC
                              Heavy-load punchesYesYesYesYesYesYes
                              Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                              JectorSpring and pin reinforced typeSpring and pin reinforced typeSpring and pin reinforced typeSpring and pin reinforced typeSpring and pin reinforced typeSpring and pin reinforced type
                              Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                              MaterialSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentEquivalent to SKH51SKH51 EquivalentSKH51 Equivalent
                              Surface treatmentNoneTiCNHW coatingRX CoatRW coatingWPC
                              Shank (mounting part) shapeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel hole

                              Loading...

                              1. 1

                              Related Categories to Punches For Heavy Load, With Dowel Holes

                              X
                              whatsapp-qr whatsapp-icon