(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches For Heavy Load, With Dowel Holes(Tip shape:D)

Punches For Heavy Load, With Dowel Holes products in the Press Die Components category. Specified by Tip shape D. There are around 12 items of Punches For Heavy Load, With Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load, With Dowel Holes offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

12 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is TiCN coating]
    TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKH51
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type D SKH51 Equivalent TiCN With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes

    Punches for Heavy Load with Dowel Holes

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None D SKH51 Equivalent / Powdered high-speed steel None With locating dowel hole
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type D SKH51 Equivalent None With locating dowel hole
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes TiCN Coating

    Punches for Heavy Load with Dowel Holes TiCN Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is TiCN coating]
    TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None D SKH51 Equivalent / Powdered high-speed steel TiCN With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is HW coating]
    It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
    Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • SKH51
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type D SKH51 Equivalent HW coating With locating dowel hole
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes  RW Coating

    Jector Punches for Heavy Load with Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is RW coating]
    It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
    Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type D SKH51 Equivalent RW coating With locating dowel hole
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    MISUMI

    For complete product overview and details on Jector Punches for Heavy Load with Dowel Holes -RX Coating- see the sections below:

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type D Equivalent to SKH51 RX Coat With locating dowel hole
    Days to Ship: 19 Day(s) or more
    day to ship 19 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    MISUMI

    For complete product overview and details on Punches for Heavy Load with Dowel Holes -RX Coating- see the sections below:

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None D Powdered high-speed steel / Equivalent to SKH51 RX Coat With locating dowel hole
    Days to Ship: 19 Day(s) or more
    day to ship 19 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes  RW Coating

    Punches for Heavy Load with Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is RW coating]
    It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
    Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None D SKH51 Equivalent / Powdered high-speed steel RW coating With locating dowel hole
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes HW Coating

    Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is HW coating]
    It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
    Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None D SKH51 Equivalent / Powdered high-speed steel HW coating With locating dowel hole
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes WPC Treatment

    Punches for Heavy Load with Dowel Holes WPC Treatment

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None D SKH51 Equivalent / Powdered high-speed steel WPC With locating dowel hole
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type D SKH51 Equivalent WPC With locating dowel hole
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

        You can add up to 6 items per a category to the compare list.

        Punches for Heavy Load with Dowel Holes

            You can add up to 6 items per a category to the compare list.

            Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

                You can add up to 6 items per a category to the compare list.

                Punches for Heavy Load with Dowel Holes TiCN Coating

                    You can add up to 6 items per a category to the compare list.

                    Jector Punches for Heavy Load with Dowel Holes HW Coating

                        You can add up to 6 items per a category to the compare list.

                        Jector Punches for Heavy Load with Dowel Holes  RW Coating

                            You can add up to 6 items per a category to the compare list.

                            Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                                You can add up to 6 items per a category to the compare list.

                                Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                                    You can add up to 6 items per a category to the compare list.

                                    Punches for Heavy Load with Dowel Holes  RW Coating

                                        You can add up to 6 items per a category to the compare list.

                                        Punches for Heavy Load with Dowel Holes HW Coating

                                            You can add up to 6 items per a category to the compare list.

                                            Punches for Heavy Load with Dowel Holes WPC Treatment

                                                You can add up to 6 items per a category to the compare list.

                                                Jector Punches for Heavy Load with Dowel Holes WPC Treatment
                                                  Brand

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  Product Series

                                                  Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

                                                  Punches for Heavy Load with Dowel Holes

                                                  Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

                                                  Punches for Heavy Load with Dowel Holes TiCN Coating

                                                  Jector Punches for Heavy Load with Dowel Holes HW Coating

                                                  Jector Punches for Heavy Load with Dowel Holes RW Coating

                                                  Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                                                  Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                                                  Punches for Heavy Load with Dowel Holes RW Coating

                                                  Punches for Heavy Load with Dowel Holes HW Coating

                                                  Punches for Heavy Load with Dowel Holes WPC Treatment

                                                  Jector Punches for Heavy Load with Dowel Holes WPC Treatment

                                                  CAD
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  From
                                                  Days to Ship 7 Day(s) or more 2 Day(s) or more 2 Day(s) or more 7 Day(s) or more 8 Day(s) or more 9 Day(s) or more 19 Day(s) or more 19 Day(s) or more 9 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                                                  Specifications
                                                  • FLANGE
                                                  • SKH51
                                                  • TiCN
                                                  • FLANGE
                                                  • SKH51
                                                  • POWDER HSS
                                                  • FLANGE
                                                  • SKH51
                                                  • FLANGE
                                                  • SKH51
                                                  • POWDER HSS
                                                  • TiCN
                                                  • FLANGE
                                                  • SKH51
                                                  • HW
                                                          • FLANGE
                                                          • SKH51
                                                          • POWDER HSS
                                                          • HW
                                                          • FLANGE
                                                          • SKH51
                                                          • POWDER HSS
                                                          • WPC
                                                          • FLANGE
                                                          • SKH51
                                                          • WPC
                                                          Heavy-load punchesYesYesYesYesYesYesYesYesYesYesYesYes
                                                          Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                                                          JectorStandard type / Spring and pin reinforced typeNoneStandard type / Spring and pin reinforced typeNoneStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced typeNoneNoneNoneNoneStandard type / Spring and pin reinforced type
                                                          Tip shapeDDDDDDDDDDDD
                                                          MaterialSKH51 EquivalentSKH51 Equivalent / Powdered high-speed steelSKH51 EquivalentSKH51 Equivalent / Powdered high-speed steelSKH51 EquivalentSKH51 EquivalentEquivalent to SKH51Powdered high-speed steel / Equivalent to SKH51SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent
                                                          Surface treatmentTiCNNoneNoneTiCNHW coatingRW coatingRX CoatRX CoatRW coatingHW coatingWPCWPC
                                                          Shank (mounting part) shapeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel hole

                                                          Loading...

                                                          1. 1

                                                          Related Categories to Punches For Heavy Load, With Dowel Holes

                                                          X
                                                          whatsapp-qr whatsapp-icon