(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
13 items
You can add up to 6 items per a category to the compare list.
MISUMI
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | None | Yes | Powdered high-speed steel | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load TiCN Coating
MISUMI
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | TiCN | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Configurable full length, Fixed B type, Normal, TiCN Coating
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | TiCN | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load RW Coating
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
[What is RW coating]
It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | RW coating | Yes | Powdered high-speed steel | Standard |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load HW Coating
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
[What is HW coating]
It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | HW coating | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Jector Punches for Heavy Load -RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | RX Coat | Yes | Powdered high-speed steel | Standard |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load WPC treatment
MISUMI
This punch has a slightly larger brim for increased strength, for applications where damage to the punch brim is a concern, such as punching high-tensile steel materials. A kicker pin for removing waste is incorporated inside the punch. Fatigue strength is improved by applying WPCⓇ treatment to the cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | WPC | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Lapping
MISUMI
This is a jetter punch for punching thick plates with a lap finish on the cutting edge to improve the roughness of the cutting edge surface. Recommended when there is a concern about damage to the punch brim, such as when punching high-tensile steel materials.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | Lapping | Yes | Powdered high-speed steel | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Configurable Full Length Type RW Coating
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.
[What is RW coating]
It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | RW coating | Yes | Powdered high-speed steel | Standard |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For complete product overview and details on Jector Punches for Heavy Load-Configurable Full Length, Fixed B Type, RX Coating・HX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | RX Coat | Yes | Powdered high-speed steel | Standard |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Dicoat treatment
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・Dicoat treatment (TD treatment) is applied to the punch for punching thick plates to improve the wear resistance of the punch cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | Dicoat | Yes | Powdered high-speed steel | Standard |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Configurable full length, Fixed B type
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | None | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.
[What is HW coating]
It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Spring and pin reinforced type | HW coating / WPC | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Jector Punches for Heavy Load Configurable full length, Fixed B type, Normal, TiCN Coating | Jector Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Jector Punches for Heavy Load Configurable Full Length Type RW Coating | Jector Punches for Heavy Load Configurable full length, Fixed B type | Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
From | |||||||||||||
Days to Ship | 2 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 17 Day(s) or more | 7 Day(s) or more | 2 Day(s) or more | 9 Day(s) or more | 17 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
|
| ||||
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Jector | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type |
Surface treatment | None | TiCN | TiCN | RW coating | HW coating | RX Coat | WPC | Lapping | RW coating | RX Coat | Dicoat | None | HW coating / WPC |
Heavy-load punches | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Material | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy