(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Punches For Heavy Load(Surface treatment:RW coating)

Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment RW coating. There are around 5 items of Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load  RW Coating

    Punches for Heavy Load RW Coating

    MISUMI

    ・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs.

    [What is a punch for punching thick plates]
    ・Recommended when punching high tensile strength materials and other situations where you are concerned about damage to the punch brim.
    [What is RW coating]
    ・It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
    ・Compared to TiCN・HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None RW coating Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Shoulder Punches for Heavy Load  RW Coating

    Double-Stepped Shoulder Punches for Heavy Load RW Coating

    MISUMI

    This is a two-stage punch for punching high tensile strength and thick plates, with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Double-stepped None RW coating Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load  RW Coating

    Jector Punches for Heavy Load RW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
    [What is RW coating]
    It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
    Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type RW coating Yes Powdered high-speed steel Standard
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load  Configurable Full Length Type RW Coating

    Jector Punches for Heavy Load Configurable Full Length Type RW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
    ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.
    [What is RW coating]
    It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
    Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type RW coating Yes Powdered high-speed steel Standard
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch for Punching Thick Plates, Brim Thickness 12mm, RW Coating (Al-Cr Coating + WPC® Treatment)

    Punch for Punching Thick Plates, Brim Thickness 12mm, RW Coating (Al-Cr Coating + WPC® Treatment)

    MISUMI

    For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・RW Coating- see the sections below:

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None RW coating Yes Equivalent to SKH51 Standard
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load  RW Coating

        You can add up to 6 items per a category to the compare list.

        Double-Stepped Shoulder Punches for Heavy Load  RW Coating

            You can add up to 6 items per a category to the compare list.

            Jector Punches for Heavy Load  RW Coating

                You can add up to 6 items per a category to the compare list.

                Jector Punches for Heavy Load  Configurable Full Length Type RW Coating

                    You can add up to 6 items per a category to the compare list.

                    Punch for Punching Thick Plates, Brim Thickness 12mm, RW Coating (Al-Cr Coating + WPC® Treatment)
                      Brand

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      Product Series

                      Punches for Heavy Load RW Coating

                      Double-Stepped Shoulder Punches for Heavy Load RW Coating

                      Jector Punches for Heavy Load RW Coating

                      Jector Punches for Heavy Load Configurable Full Length Type RW Coating

                      Punch for Punching Thick Plates, Brim Thickness 12mm, RW Coating (Al-Cr Coating + WPC® Treatment)

                      CAD
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      From
                      Days to Ship 9 Day(s) or more 9 Day(s) or more 9 Day(s) or more 9 Day(s) or more 9 Day(s) or more
                      Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                      Shank typeSingle-steppedDouble-steppedSingle-steppedSingle-steppedSingle-stepped
                      JectorNoneNoneStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced typeNone
                      Surface treatmentRW coatingRW coatingRW coatingRW coatingRW coating
                      Heavy-load punchesYesYesYesYesYes
                      MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelPowdered high-speed steelEquivalent to SKH51
                      Shank (mounting part) shapeStandardStandardStandardStandardStandard

                      Loading...

                      1. 1

                      Related Categories to Punches For Heavy Load

                      X
                      whatsapp-qr whatsapp-icon