(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches For Heavy Load(Surface treatment:WPC)

Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment WPC. There are around 3 items of Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 12 Day(s) or Less
  • Others

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load WPC Treatment

    Punches for Heavy Load WPC Treatment

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-tensile steel materials. Fatigue strength is improved by applying WPCⓇ treatment to the cutting edge.

    • FLANGE
    • SKH51
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None WPC Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load WPC treatment

    Jector Punches for Heavy Load WPC treatment

    MISUMI

    This punch has a slightly larger brim for increased strength, for applications where damage to the punch brim is a concern, such as punching high-tensile steel materials. A kicker pin for removing waste is incorporated inside the punch. Fatigue strength is improved by applying WPCⓇ treatment to the cutting edge.

    • FLANGE
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type WPC Yes Powdered high-speed steel Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

    Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
    ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.
    [What is HW coating]
    It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
    Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type WPC Yes Powdered high-speed steel Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load WPC Treatment

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load WPC treatment

            You can add up to 6 items per a category to the compare list.

            Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating
              Brand

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Punches for Heavy Load WPC Treatment

              Jector Punches for Heavy Load WPC treatment

              Jector Punches for Heavy Load Configurable full length, Fixed B type, WPC treatment, HW Coating

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From
              Days to Ship 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more
              Specifications
              • FLANGE
              • SKH51
              • POWDER HSS
              • WPC
              • FLANGE
              • POWDER HSS
              • WPC
              • FLANGE
              • POWDER HSS
              • HW
              • WPC
              Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / G
              Shank typeSingle-steppedSingle-steppedSingle-stepped
              JectorNoneStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced type
              Surface treatmentWPCWPCWPC
              Heavy-load punchesYesYesYes
              MaterialSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelPowdered high-speed steel
              Shank (mounting part) shapeStandardStandardStandard

              Loading...

              1. 1

              Related Categories to Punches For Heavy Load

              X
              whatsapp-qr whatsapp-icon