(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load Dicoat treatment
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・By applying dicoat treatment (TD treatment) to the punch for punching thick plates, the wear resistance of the punch edge is improved.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Dicoat treatment
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・Dicoat treatment (TD treatment) is applied to the punch for punching thick plates to improve the wear resistance of the punch cutting edge.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications | ||
Tip shape | A / D / R / E / G | A / D / R / E / G |
Shank type | Single-stepped | Single-stepped |
Jector | None | Standard type / Spring and pin reinforced type |
Surface treatment | Dicoat | Dicoat |
Heavy-load punches | Yes | Yes |
Material | Powdered high-speed steel | Powdered high-speed steel |
Shank (mounting part) shape | Standard | Standard |