(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches For Heavy Load(Surface treatment:Dicoat)

Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment Dicoat. There are around 2 items of Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load Dicoat treatment

    Punches for Heavy Load Dicoat treatment

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
    ・By applying dicoat treatment (TD treatment) to the punch for punching thick plates, the wear resistance of the punch edge is improved.

    • FLANGE
    • POWDER HSS
    • DICOAT
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None Dicoat Yes Powdered high-speed steel Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load Dicoat treatment

    Jector Punches for Heavy Load Dicoat treatment

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
    ・Dicoat treatment (TD treatment) is applied to the punch for punching thick plates to improve the wear resistance of the punch cutting edge.

    • FLANGE
    • POWDER HSS
    • DICOAT
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type Dicoat Yes Powdered high-speed steel Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load Dicoat treatment

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load Dicoat treatment
          Brand

          MISUMI

          MISUMI

          Product Series

          Punches for Heavy Load Dicoat treatment

          Jector Punches for Heavy Load Dicoat treatment

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 8 Day(s) or more 8 Day(s) or more
          Specifications
          • FLANGE
          • POWDER HSS
          • DICOAT
          • FLANGE
          • POWDER HSS
          • DICOAT
          Tip shapeA / D / R / E / GA / D / R / E / G
          Shank typeSingle-steppedSingle-stepped
          JectorNoneStandard type / Spring and pin reinforced type
          Surface treatmentDicoatDicoat
          Heavy-load punchesYesYes
          MaterialPowdered high-speed steelPowdered high-speed steel
          Shank (mounting part) shapeStandardStandard

          Loading...

          1. 1

          Related Categories to Punches For Heavy Load

          X
          whatsapp-qr whatsapp-icon