(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a punch for applications such as punching out washers, where the outer shape and hole are punched out at the same time.
Heavy-load punches | Shank type | Jector | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
No | Single-stepped | None | SKD11 Equivalent | None | Standard |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Heavy-load punches |
Shank type |
Jector |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 10 Day(s) or more |
Specifications | |
Heavy-load punches | No |
Shank type | Single-stepped |
Jector | None |
Material | SKD11 Equivalent |
Surface treatment | None |
Shank (mounting part) shape | Standard |