(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Straight Punches(Surface treatment:Without DLC foundation)

Straight Punches products in the Press Die Components category. Specified by Surface treatment Without DLC foundation. There are around 1 items of Straight Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Punches  DLC Coating

    Straight Punches DLC Coating

    MISUMI

    A straight punch with a DLC coating that features a low coefficient of friction. Effective for aluminum piercing, etc.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKH51 Equivalent / Powdered high-speed steel None Straight Without DLC foundation No Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Material
Jector
Shank type
Surface treatment
Heavy-load punches
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Straight Punches  DLC Coating
      Brand

      MISUMI

      Product Series

      Straight Punches DLC Coating

      CAD
      • 2D / 3D
      From
      Days to Ship 13 Day(s) or more
      Specifications
      • FLANGE
      • SKH51
      • POWDER HSS
      • DLC
      MaterialSKH51 Equivalent / Powdered high-speed steel
      JectorNone
      Shank typeStraight
      Surface treatmentWithout DLC foundation
      Heavy-load punchesNo
      Shank (mounting part) shapeStandard

      Loading...

      1. 1

      Related Categories to Straight Punches

      X
      whatsapp-qr whatsapp-icon