(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Straight Punches(Surface treatment:None)

Straight Punches products in the Press Die Components category. Specified by Surface treatment None. There are around 4 items of Straight Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Punches Normal, Lapping

    Straight Punches Normal, Lapping

    MISUMI

    A punch with the same diameter as the punch holding part and the cutting edge. There are two types to choose from: a normal type with a regular polished finish, and a lap finish with a polished edge.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None Straight None No Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Straight Punches Normal, Lapping

    Jector Straight Punches Normal, Lapping

    MISUMI

    A punch with the same diameter as the punch holding part and the cutting edge. A jetter pin for removing scraps is built into the punch.

    • FLANGE
    • SKH51
    • SKD11
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent / SKH51 Equivalent Standard type Straight None No Standard
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Mini Straight Punches

    Mini Straight Punches

    MISUMI

    This punch is useful when drilling multiple holes in relatively thin material. The punch head diameter (H dimension) decreases according to the cutting edge diameter, making it convenient for narrow pitch applications.

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKH51 Equivalent None Straight None No Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Straight Punches Normal, Lapping

    Tapped Straight Punches Normal, Lapping

    MISUMI

    This is a type of punch where the punch holding part and the cutting edge have the same diameter, and the punch is held from the back with a bolt. There are two types to choose from: a normal type with a polished finish and a lap finish with a polished cutting edge.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent None Straight None No Tapped
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Material
Jector
Shank type
Surface treatment
Heavy-load punches
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Straight Punches Normal, Lapping

        You can add up to 6 items per a category to the compare list.

        Jector Straight Punches Normal, Lapping

            You can add up to 6 items per a category to the compare list.

            Mini Straight Punches

                You can add up to 6 items per a category to the compare list.

                Tapped Straight Punches Normal, Lapping
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Straight Punches Normal, Lapping

                  Jector Straight Punches Normal, Lapping

                  Mini Straight Punches

                  Tapped Straight Punches Normal, Lapping

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to Ship 2 Day(s) or more 2 Day(s) 7 Day(s) or more 2 Day(s)
                  Specifications
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • SKD11
                  • FLANGE
                  • SKH51
                  • FLANGE
                  • SKD11
                  MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 EquivalentSKH51 EquivalentSKD11 Equivalent
                  JectorNoneStandard typeNoneNone
                  Shank typeStraightStraightStraightStraight
                  Surface treatmentNoneNoneNoneNone
                  Heavy-load punchesNoNoNoNo
                  Shank (mounting part) shapeStandardStandardStandardTapped

                  Loading...

                  1. 1

                  Related Categories to Straight Punches

                  X
                  whatsapp-qr whatsapp-icon