(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Straight Punches(Jector:Standard type)

Straight Punches products in the Press Die Components category. Specified by Jector Standard type. There are around 1 items of Straight Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Straight Punches Normal, Lapping

    Jector Straight Punches Normal, Lapping

    MISUMI

    A punch with the same diameter as the punch holding part and the cutting edge. A jetter pin for removing scraps is built into the punch.

    • FLANGE
    • SKH51
    • SKD11
    CAD :
    2D / 3D
    Material Jector Shank type Surface treatment Heavy-load punches Shank (mounting part) shape
    SKD11 Equivalent / SKH51 Equivalent Standard type Straight None / Lapping No Standard
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Material
Jector
Shank type
Surface treatment
Heavy-load punches
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Jector Straight Punches Normal, Lapping
      Brand

      MISUMI

      Product Series

      Jector Straight Punches Normal, Lapping

      CAD
      • 2D / 3D
      From
      Days to Ship 2 Day(s)
      Specifications
      • FLANGE
      • SKH51
      • SKD11
      MaterialSKD11 Equivalent / SKH51 Equivalent
      JectorStandard type
      Shank typeStraight
      Surface treatmentNone / Lapping
      Heavy-load punchesNo
      Shank (mounting part) shapeStandard

      Loading...

      1. 1

      Related Categories to Straight Punches

      X
      whatsapp-qr whatsapp-icon