(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
Straight Punches Normal, Lapping
MISUMI
A punch with the same diameter as the punch holding part and the cutting edge. There are two types to choose from: a normal type with a regular polished finish, and a lap finish with a polished edge.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Straight | None / Lapping | No | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Straight Punches Normal, Lapping
MISUMI
A punch with the same diameter as the punch holding part and the cutting edge. A jetter pin for removing scraps is built into the punch.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKD11 Equivalent / SKH51 Equivalent | Standard type | Straight | None / Lapping | No | Standard |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch is useful when drilling multiple holes in relatively thin material. The punch head diameter (H dimension) decreases according to the cutting edge diameter, making it convenient for narrow pitch applications.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKH51 Equivalent | None | Straight | None | No | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Straight Punches Normal, Lapping
MISUMI
This is a type of punch where the punch holding part and the cutting edge have the same diameter, and the punch is held from the back with a bolt. There are two types to choose from: a normal type with a polished finish and a lap finish with a polished cutting edge.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKD11 Equivalent | None | Straight | None / Lapping | No | Tapped |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
A straight punch with a DLC coating that features a low coefficient of friction. Effective for aluminum piercing, etc.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKH51 Equivalent / Powdered high-speed steel | None | Straight | Without DLC foundation | No | Standard |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Straight punch with TiCN coating for improved wear resistance.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKH51 Equivalent / Powdered high-speed steel | None | Straight | TiCN | No | Standard |
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Material |
Jector |
Shank type |
Surface treatment |
Heavy-load punches |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||
CAD |
|
|
|
|
|
|
From | ||||||
Days to Ship | 2 Day(s) or more | 2 Day(s) | 7 Day(s) or more | 2 Day(s) | 13 Day(s) or more | 7 Day(s) |
Specifications |
|
|
|
|
|
|
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent | SKH51 Equivalent | SKD11 Equivalent | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Jector | None | Standard type | None | None | None | None |
Shank type | Straight | Straight | Straight | Straight | Straight | Straight |
Surface treatment | None / Lapping | None / Lapping | None | None / Lapping | Without DLC foundation | TiCN |
Heavy-load punches | No | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Standard | Tapped | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy