(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flange Stopper Punches(Surface treatment:Without DLC foundation)

Flange Stopper Punches products in the Press Die Components category. Specified by Surface treatment Without DLC foundation. There are around 1 items of Flange Stopper Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Flange Stopper Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 13 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Round Punches  DLC Coating

    Round Punches DLC Coating

    MISUMI

    This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. DLC coating, which is well-regarded in aluminum processing, is applied.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    No Single-stepped None A Powdered high-speed steel Without DLC foundation Flange stopper
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Round Punches  DLC Coating
      Brand

      MISUMI

      Product Series

      Round Punches DLC Coating

      CAD
      • 2D / 3D
      From
      Days to Ship 13 Day(s) or more
      Specifications
      • FLANGE
      • SKH51
      • POWDER HSS
      • DLC
      Heavy-load punchesNo
      Shank typeSingle-stepped
      JectorNone
      Tip shapeA
      MaterialPowdered high-speed steel
      Surface treatmentWithout DLC foundation
      Shank (mounting part) shapeFlange stopper

      Loading...

      1. 1

      Related Categories to Flange Stopper Punches

      X
      whatsapp-qr whatsapp-icon