(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flange Stopper Punches(Shank type:Single-stepped)

Flange Stopper Punches products in the Press Die Components category. Specified by Shank type Single-stepped. There are around 2 items of Flange Stopper Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Flange Stopper Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 13 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Round Punches  DLC Coating

    Round Punches DLC Coating

    MISUMI

    This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. DLC coating, which is well-regarded in aluminum processing, is applied.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    No Single-stepped None A Powdered high-speed steel Without DLC foundation / DLC foundation WPC Flange stopper
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Round Stopper Punches Normal, TiCN Coating

    Round Stopper Punches Normal, TiCN Coating

    MISUMI

    This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. Two types are available: a normal type with no coating, and a TiCN coating with improved wear resistance.

    • FLANGE
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    No Single-stepped None A Powdered high-speed steel None / TiCN Flange stopper
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Round Punches  DLC Coating

        You can add up to 6 items per a category to the compare list.

        Round Stopper Punches Normal, TiCN Coating
          Brand

          MISUMI

          MISUMI

          Product Series

          Round Punches DLC Coating

          Round Stopper Punches Normal, TiCN Coating

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 13 Day(s) or more 2 Day(s) or more
          Specifications
          • FLANGE
          • SKH51
          • POWDER HSS
          • DLC
          • FLANGE
          • POWDER HSS
          • TiCN
          Heavy-load punchesNoNo
          Shank typeSingle-steppedSingle-stepped
          JectorNoneNone
          Tip shapeAA
          MaterialPowdered high-speed steelPowdered high-speed steel
          Surface treatmentWithout DLC foundation / DLC foundation WPCNone / TiCN
          Shank (mounting part) shapeFlange stopperFlange stopper

          Loading...

          1. 1

          Related Categories to Flange Stopper Punches

          X
          whatsapp-qr whatsapp-icon