(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a type of punch that is held with a key instead of a brim. The punch is easier to remove than a shoulder punch.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | With key groove |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Punches with Key Grooves TiCN Coating
MISUMI
A punch with a key groove coated with TiCN, which is widely used in press molds.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | G | SKH51 Equivalent / Powdered high-speed steel | TiCN | With key groove |
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Punches with Key Grooves WPC treatment, HW Coating
MISUMI
This punch has improved fatigue strength and TiCN coating adhesion by applying WPC® treatment, a type of precision shot peening, to a punch with a key groove.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | HW coating / WPC | With key groove |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Key Grooves RW Coating
MISUMI
A keyway punch with an Al-Cr coating that is more heat resistant and durable than conventional TiCN. Coating adhesion is also improved by using WPCⓇ treatment.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | G | SKH51 Equivalent / Powdered high-speed steel | RW coating | With key groove |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Key Grooves Normal, WPC treatment
MISUMI
This is a type of punch that is held with a key instead of a brim. The punch is easier to remove than a shoulder punch. A jetter pin for removing scraps is built into the punch.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | G | SKD11 Equivalent | None / WPC | With key groove |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Key Grooves DLC Coating
MISUMI
punch with a key groove coated with DLC type coating. In particular, the adhesion of the NW coating has been improved by using WPC® treatment in combination.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | G | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | With key groove |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch with Key Groove -RX Coating/HX Coating-
MISUMI
For complete product overview and details on Punches with Key Grooves -RX Coating・HX Coating- see the sections below:
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | G | Powdered high-speed steel / Equivalent to SKH51 | RX Coat | With key groove |
Days to Ship: 17 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Heavy-load punches |
Shank type |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
From | |||||||
Days to Ship | 2 Day(s) | 7 Day(s) | 8 Day(s) or more | 9 Day(s) or more | 2 Day(s) or more | 13 Day(s) or more | 17 Day(s) or more |
Specifications |
|
|
|
|
| ||
Heavy-load punches | No | No | No | No | No | No | No |
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Jector | None | None | None | None | None | None | None |
Tip shape | G | G | G | G | G | G | G |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 |
Surface treatment | None | TiCN | HW coating / WPC | RW coating | None / WPC | Without DLC foundation / DLC foundation WPC | RX Coat |
Shank (mounting part) shape | With key groove | With key groove | With key groove | With key groove | With key groove | With key groove | With key groove |