(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Single-stepped | Powdered high-speed steel | A / D / R / E / G | No | None | None | Tapped |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Double-stepped | Powdered high-speed steel | A / D / R / E / G | No | None | None | Tapped |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Single-stepped | Powdered high-speed steel | A / D / R / E / G | No | None | Without DLC foundation / DLC foundation WPC | Tapped |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Punches Dicoat treatment, TiCN Coating
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Single-stepped | Powdered high-speed steel | A / D / R / E / G | No | None | Dicoat / TiCN | Tapped |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Punches WPC treatment, HW Coating
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Single-stepped | Powdered high-speed steel | A / D / R / E / G | No | None | HW coating / WPC | Tapped |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch with Tap -RX Coating/HX Coating-
MISUMI
For complete product overview and details on Tapped Punches -RX Coating・HX Coating- see the sections below:
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Single-stepped | Powdered high-speed steel | A / D / R / E / G | No | None | RX Coat | Tapped |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
-Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Single-stepped | Powdered high-speed steel | A / D / R / E / G | No | None | RW coating | Tapped |
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Material |
Tip shape |
Heavy-load punches |
Jector |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
From | |||||||
Days to Ship | 2 Day(s) | 2 Day(s) | 13 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 17 Day(s) or more | 9 Day(s) or more |
Specifications | |||||||
Shank type | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Material | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Heavy-load punches | No | No | No | No | No | No | No |
Jector | None | None | None | None | None | None | None |
Surface treatment | None | None | Without DLC foundation / DLC foundation WPC | Dicoat / TiCN | HW coating / WPC | RX Coat | RW coating |
Shank (mounting part) shape | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy