(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches(Jector:Large-diameter pin type)

Punches products in the Press Die Components category. Specified by Jector Large-diameter pin type. There are around 1 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins

    Jector Punches Normal and Lapping with Large Diameter Pins

    MISUMI

    ・Since the diameter of the waste removal pin is larger than that of a normal jetter punch, a more stable waste removal effect can be expected.
    ・The pin strength and rigidity have also been increased by increasing the diameter of the brushing pin. Please also try this when pin breakage is a problem with regular jet punches.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Large-diameter pin type SKD11 Equivalent No Standard None / Lapping
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Jector
Material
Heavy-load punches
Shank (mounting part) shape
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Jector Punches Normal and Lapping with Large Diameter Pins
      Jector Punches Normal and Lapping with Large Diameter Pins
      Jector Punches Normal and Lapping with Large Diameter Pins
      Jector Punches Normal and Lapping with Large Diameter Pins
      Brand

      MISUMI

      Product Series

      Jector Punches Normal and Lapping with Large Diameter Pins

      CAD
      • 2D / 3D
      From
      Days to Ship 2 Day(s) or more
      Specifications
      • FLANGE
      • SKD11
      Shank typeSingle-stepped
      Tip shapeA / D / R / E / G
      JectorLarge-diameter pin type
      MaterialSKD11 Equivalent
      Heavy-load punchesNo
      Shank (mounting part) shapeStandard
      Surface treatmentNone / Lapping

      Loading...

      1. 1

      Related Categories to Punches

      X
      whatsapp-qr whatsapp-icon