(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Shoulder Punches, WPC treatment
MISUMI
shoulder punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a jetter punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
MISUMI
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension).
・If you want to strengthen the scum removal force, please use the "spring reinforced type".
- Since there is no side hole in the shank of the punch, you can use it as an air blow punch by removing the kicker pin.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches WPC treatment, HW Coating
MISUMI
This punch has a jetter punch with a flat surface for preventing rotation on the shank, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches WPC treatment, HW Coating
MISUMI
This punch is a shoulder punch with a flat surface on the shank to prevent rotation, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment | ||||
CAD |
|
|
|
|
|
From | |||||
Days to Ship | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications | |||||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | Standard type / Spring reinforced type | Standard type / Spring reinforced type | Standard type / Spring reinforced type | None |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Heavy-load punches | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Standard | Key flat | Key flat |
Surface treatment | WPC | WPC | WPC | WPC | WPC |