(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a jetter punch with a lap finish on the cutting edge. Improves sliding properties, seizure resistance, and adhesion resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | No | Standard | Lapping |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating
MISUMI
shoulder punch for punching small holes. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm. We also support various surface treatments such as lapping and TiCN.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | Lapping |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
shoulder punch with a lap finish on the cutting edge. Improves sliding properties, seizure resistance, and adhesion resistance.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | No | Standard | Lapping |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches Normal and Lapping with Large Diameter Pins
MISUMI
・Since the diameter of the waste removal pin is larger than that of a normal jetter punch, a more stable waste removal effect can be expected.
・The pin strength and rigidity have also been increased by increasing the diameter of the brushing pin. Please also try this when pin breakage is a problem with regular jet punches.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Large-diameter pin type | SKD11 Equivalent | No | Standard | Lapping |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating | |||
CAD |
|
|
|
|
From | ||||
Days to Ship | 2 Day(s) | 2 Day(s) or more | 2 Day(s) | 7 Day(s) or more |
Specifications | ||||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | Standard type / Spring reinforced type | None | None | Large-diameter pin type |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent |
Heavy-load punches | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Standard | Standard |
Surface treatment | Lapping | Lapping | Lapping | Lapping |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy