(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Rod / Rod End Cap / Piston Kits - Compact (Single Rod / Double Rod) 70・140・210 kgf/cm²
MISUMI
Working Pressure | __(mm) | Type | Installation Method |
---|---|---|---|
70 kgf/cm² / 140 kgf/cm² / 210 kgf/cm² | 32 ~ 125 | Normal type | LA / SD / Fa |
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Rod / Rod End Cap / Piston Kits - Standard Switch Mounted (Single Rod / Double Rod) 70・140 kgf/cm²
MISUMI
Working Pressure | __(mm) | Type | Installation Method |
---|---|---|---|
70 kgf/cm² / 140 kgf/cm² | 40 ~ 125 | __ | LA / SD / Fa / Fb |
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Rod / Rod End Cap / Piston Kits - Compact Switch Mounted (Single Rod / Double Rod) 70・140 kgf/cm²
MISUMI
Working Pressure | __(mm) | Type | Installation Method |
---|---|---|---|
70 kgf/cm² / 140 kgf/cm² | 32 ~ 125 | __ | LA / SD / Fa |
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Rod / Rod End Cap / Piston Kits - Standard (Single Rod / Double Rod) 70・140・210 kgf/cm²
MISUMI
Working Pressure | __(mm) | Type | Installation Method |
---|---|---|---|
70 kgf/cm² / 140 kgf/cm² / 210 kgf/cm² | 40 ~ 125 | Normal type | LA / SD / Fa / Fb |
Days to Ship: 9 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Working Pressure |
__(mm) |
Type |
Installation Method |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Rod / Rod End Cap / Piston Kits - Compact (Single Rod / Double Rod) 70・140・210 kgf/cm² | Rod / Rod End Cap / Piston Kits - Standard Switch Mounted (Single Rod / Double Rod) 70・140 kgf/cm² | Rod / Rod End Cap / Piston Kits - Compact Switch Mounted (Single Rod / Double Rod) 70・140 kgf/cm² | Rod / Rod End Cap / Piston Kits - Standard (Single Rod / Double Rod) 70・140・210 kgf/cm² |
From | ||||
Days to Ship | 9 Day(s) | 9 Day(s) | 9 Day(s) | 9 Day(s) |
Working Pressure | 70 kgf/cm² / 140 kgf/cm² / 210 kgf/cm² | 70 kgf/cm² / 140 kgf/cm² | 70 kgf/cm² / 140 kgf/cm² | 70 kgf/cm² / 140 kgf/cm² / 210 kgf/cm² |
__(mm) | 32 ~ 125 | 40 ~ 125 | 32 ~ 125 | 40 ~ 125 |
Type | Normal type | __ | __ | Normal type |
Installation Method | LA / SD / Fa | LA / SD / Fa / Fb | LA / SD / Fa | LA / SD / Fa / Fb |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy