(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
U-Shaped Blocks

U-Shaped Blocks products from the Materials category can be selected based on many product specifications, such as Material, Environmentally friendly, Characteristics/Applications, Product Type, Bottom Width A. The recommended brands for U-Shaped Blocks are MISUMI. The products of U-Shaped Blocks are offered in a total of 2 items and the product details can easily be compared. A wide range of manufacturing materials and product components. Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 17 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Concave Shaped Blocks - U-Shaped

    Concave Shaped Blocks - U-Shaped

    MISUMI

    Concave block specified in 0.1mm increments. We offer a variety of concave shaped blanks. [Specification expansion] SUS304, which has excellent corrosion resistance, has been added.

    CAD :
    2D / 3D
    Material Environmentally friendly Characteristics/Applications Product Type Bottom Width A Height B Top Width C Top Center Height D Top Center Width E Specify Corner R Length L Surface Treatment Finishing Method Cleaning Method
    - - - - - - - - - - - - - -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Clean & Pack]Concave Shaped Blocks

    [Clean & Pack]Concave Shaped Blocks

    MISUMI

    Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
    This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
    ■Part Number for Clean & Pack Products
    · Degreasing (Anti-rust single packing)     : Part Number SL-□□
    · Precision cleaning (Degassing double packing)     : Part Number SH-□□
    · Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
    Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
    SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
    Post battery assembly process
    SH-□□ Precision cleaning Degassing double packing Oil removal
    Dust removal
    Clean environment (Class 10 to 1,000) Battery assembly process
    LCD-related post assembly process
    In-vehicle camera assembly process
    SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
    Dust removal
    Outgas reduction
    Vacuum environment
    Clean environment (Class 10 to 1,000)
    Pre-semiconductor process
    Liquid crystal deposition process
    Pre-OLED process
    ■Notes
    Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

    Concave shaped block specifiable in 0.1 mm increments. Various concave shaped blanks are available. [Standard Extension] SUS304 with excellent corrosion resistance has been added.

    Material Environmentally friendly Characteristics/Applications Product Type Bottom Width A Height B Top Width C Top Center Height D Top Center Width E Specify Corner R Length L Surface Treatment Finishing Method Cleaning Method
    Stainless Steel RoHS Compliant (10 Substances) Clean Washed Block Type 15 ~ 200 10 ~ 100 5 ~ 190 1 ~ 80 5 ~ 190 R0.3 or Less (Normal Grade) 10 ~ 200 N/A 6-Sided Milling Machine (6F) Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Material
Environmentally friendly
Characteristics/Applications
Product Type
Bottom Width A
Height B
Top Width C
Top Center Height D
Top Center Width E
Specify Corner R
Length L
Surface Treatment
Finishing Method
Cleaning Method

    You can add up to 6 items per a category to the compare list.

    Concave Shaped Blocks - U-Shaped

        You can add up to 6 items per a category to the compare list.

        [Clean & Pack]Concave Shaped Blocks
          Brand

          MISUMI

          MISUMI

          Product Series

          Concave Shaped Blocks - U-Shaped

          [Clean & Pack]Concave Shaped Blocks

          CAD
          • 2D / 3D
          From
          Days to Ship 8 Day(s) or more 12 Day(s) or more
          Material-Stainless Steel
          Environmentally friendly-RoHS Compliant (10 Substances)
          Characteristics/Applications-Clean Washed
          Product Type-Block Type
          Bottom Width A-15 ~ 200
          Height B-10 ~ 100
          Top Width C-5 ~ 190
          Top Center Height D-1 ~ 80
          Top Center Width E-5 ~ 190
          Specify Corner R-R0.3 or Less (Normal Grade)
          Length L-10 ~ 200
          Surface Treatment-N/A
          Finishing Method-6-Sided Milling Machine (6F)
          Cleaning Method-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning

          Loading...

          1. 1

          Related Categories to U-Shaped Blocks

          X
          whatsapp-qr whatsapp-icon