(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Tel: 0124-4688 800Email: cs@misumi.co.in9:00am - 5:30pm (Monday to Saturday)
Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
■ Nozzles These can be installed to the tip of piping for efficiently spraying gases and liquids.
■ Nozzles These can be installed to the tip of piping for efficiently spraying gases and liquids. Select an air nozzle if the fluid is compressed air or a spray nozzle if the fluid is anything other than compressed air, such as water or chemicals. ■ Applications ・ Air nozzles: Drainage, dusting, blowing, assistant transportation, peeling, drying, cooling, work protection, exhausts, etc.
Question: What is the spray angle of the air discharged from the nozzle?
Answer: Spray angle is 14 degree depression angle.
Question: What kind of product is the Air nozzle - Air-amplified type?
Answer: Air nozzle - Air-amplified type can take up the surrounding air from the amplification hole to boost up the amount and speed of the air discharged from the orifices. Since high impact force can be obtained with less air, energy saving can be realized.
Question: What is the arrangement of the holes in the Flat air nozzle- compact type plastic type (AFTC)?
Answer: Holes arranged in 2-row uniform spaced in a regular triangle shape.
Question: Can the Adjustable hose be used with any fluid other than coolant or lubricating oil?
Answer: Yes, it can be used for air supply, but since product made of combines plastics, it is not a closed system. Therefore, please use it on the assumption that there is an air leak of about low pressure.
Question: Can the weight of tip nozzle causes the body of Adjustable hose bending?
Answer: The bending of adjustable hose body is depend on the length of application.
Question: After mounting the Adjustable hose with the special mounting tools for Adjustable hose, can I remove it later?
Answer: Yes, please remove it with the special mounting tools for Adjustable hose.
Question: Can the tip nozzle of Adjustable hose be removed with the special mounting tools for Adjustable hose?
Answer: Yes, all type of tip nozzles can be removed except the M-shaped nozzle type. Please be careful when removing as it is fragile material.
Question: Can I adjust the length of Adjustable hose without special mounting tools for Adjustable hose?
Answer: It is recommend to adjust the length of Adjustable hose by the special mounting tools for Adjustable hose.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy