(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A hydraulic manual switching valve is a type of hydraulic valve that is a directional control valve that manually switches the direction of oil flow. Used for spool-type hydraulic valves, the position of the spool is switched by operating a lever. The skewer-shaped spool moves in the axial direction to open and close
A hydraulic manual switching valve is a type of hydraulic valve that is a directional control valve that manually switches the direction of oil flow. Used for spool-type hydraulic valves, the position of the spool is switched by operating a lever. The skewer-shaped spool moves in the axial direction to open and close the throttle and control the flow. It can be operated with little force, and easily handwheel operation at high pressure. Products that utilize the rotary method by switching the flow by rotating the spool are also available. Some products have a detent mechanism that prevents switching of the valve due to vibration or impact, and others have a structure that maintains the pressure balance to reduce the change in handwheel operation force caused by a change in pressure. The gauge cock is used to temporarily shut off the fluid when attaching and detaching the pressure gauge.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
YUKENKOGYO
[Features]
· A valve for switching the direction in which the oil flows by manually switching the position of the spool.
From: ₹ 23,205.69 |
---|
Days to Ship: 49 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | |
Brand | YUKENKOGYO |
Product Series | |
From | ₹ 23,205.69 |
Days to Ship | 49 Day(s) or more |