(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compressors

This is the selection page for compressors that produce compressed air. In the MISUMI e-catalog, we sell compressors that can be found with various conditions such as pressure, discharge air volume and compression method.

[What is a compressor?]
A compressor is a machine for compressing air that's considered the heart of a pneumatic circuit, used for moving a pneumatic device such as a cylinder by compressed air. As the pressure and air quantity used vary depending on the application, there are various types of compressors that produce compressed air.
CAD
Days to Ship
  • All
  • 11 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Compressor, Convenient Oil-Free Handy Compressor

    Compressor, Convenient Oil-Free Handy Compressor

    MEIJIKIKAI

    Two types of air outlets, general pressure (1MPa or less) and high pressure (2.5MPa or less) are available.

    Type Motor Rated Horsepower Output Range(PS) Motor Rated Output(kW{PS}) Lubrication Method Maximum Pressure(MPa) Compressor Air Delivery(L/min) Driving Source (Types) Noise Emission Value(dB)
    General Purpose Compressor 1 ~ Less than 2 1.25{1.7} Oilless Type 4.2 100 ~ Less than 200 Single Phase 62
    From: ₹ 150,531.38
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
Brand
Product Series
From
Days to Ship
Type
Motor Rated Horsepower Output Range(PS)
Motor Rated Output(kW{PS})
Lubrication Method
Maximum Pressure(MPa)
Compressor Air Delivery(L/min)
Driving Source (Types)
Noise Emission Value(dB)

    You can add up to 6 items per a category to the compare list.

    Compressor, Convenient Oil-Free Handy Compressor
      Brand

      MEIJIKIKAI

      Product Series

      Compressor, Convenient Oil-Free Handy Compressor

      From

      ₹ 150,531.38

      Days to Ship 11 Day(s) or more
      TypeGeneral Purpose Compressor
      Motor Rated Horsepower Output Range(PS)1 ~ Less than 2
      Motor Rated Output(kW{PS})1.25{1.7}
      Lubrication MethodOilless Type
      Maximum Pressure(MPa)4.2
      Compressor Air Delivery(L/min)100 ~ Less than 200
      Driving Source (Types)Single Phase
      Noise Emission Value(dB)62

      Loading...

      1. 1

      Related Categories to Compressors

      X
      whatsapp-qr whatsapp-icon