(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Parts/Hardware for Foundations

Parts & hardware for foundations are parts and hardware used for foundations in construction. Post bases and stakes are included. Post bases are hardware that supports isolated columns in entrance porches and balconies, etc. They also have decorative purposes, and are available in various shapes, such as square and round. Stainless steel material which is hard to rust, and the shape with a drain hole to prevent corrosion of columns are mainly preferred. Select an appropriate one from the variety of sizes depending on the columns to use. Stakes are hardware to be driven into the ground in order to secure ropes and wires. They are used for setting up various types of tents and tarps, and for roping off at parking lots or gardens. U-shaped, J-shaped and eye-hook types are available. Select a size and shape depending on the application.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Building Hardware, Aluminum Door Louver

    Building Hardware, Aluminum Door Louver

    SUGITA ACE

    Aluminum air vent for doors.
    [Features]
    ・ Made of aluminum so it is light and rust resistant
    [Applications]
    ・ Ideal for door ventilation

    Type Types of Parts / Hardware for Foundation Vent Types
    Vent - Square Type
    From: ₹ 7,496.98
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Irregular rope stopper J type (bright chromate)

    Irregular rope stopper J type (bright chromate)

    TRUSCO NAKAYAMA

    ● This irregular shape (J-type head) increases the pulling force required to remove the product.
    ● Used for pulling ropes, wires, and similar materials across the ground and fixing them in place.
    ● For installation of anti-trespassing ropes.

    Type Types of Parts / Hardware for Foundation Vent Types
    Parts / Hardware for Foundation Implanted Bracket -
    From: ₹ 608.49
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship
Type
Types of Parts / Hardware for Foundation
Vent Types

    You can add up to 6 items per a category to the compare list.

    Building Hardware, Aluminum Door Louver

        You can add up to 6 items per a category to the compare list.

        Irregular rope stopper J type (bright chromate)
          Brand

          SUGITA ACE

          TRUSCO NAKAYAMA

          Product Series

          Building Hardware, Aluminum Door Louver

          Irregular rope stopper J type (bright chromate)

          From

          ₹ 7,496.98

          ₹ 608.49

          Days to Ship 5 Day(s) or more 5 Day(s) or more
          TypeVentParts / Hardware for Foundation
          Types of Parts / Hardware for Foundation-Implanted Bracket
          Vent TypesSquare Type-

          Loading...

          1. 1

          Related Categories to Parts/Hardware for Foundations