(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
25 items
You can add up to 6 items per a category to the compare list.
TAKIGEN
Turning the knob slides the stopper plate horizontally to lock it.
The airtight type moves 4 mm when the knob is pulled. Shield effects can be obtained.
[Features]
· Indicator shows whether it is locked or unlocked at a glance.
· Easy installation with a clip (nut stopper can also be used, CP-315 nut).
· CP-315-E: vibration-proof type (hold down locking / unlocking by tilting the lever).
· Easy to operate with large collapsible lever.
· Soft design that has few protrusions and can fit any housing.
From: ₹ 383.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Lock (Lever Type) CP-317
TAKIGEN
[Features]
·Lightweight handle developed for small doors.
·Smooth operation and soft design match a wide variety of enclosure.
·Made of resin, it does not rust even under adverse conditions and does not spoil its appearance.
· Installation is easy with a push-in type.
[Applications]
·Various small doors, control panels, inspection doors
From: ₹ 274.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]·Ambidextrous type. [Applications]·Doors for measuring instrument and compact equipment.
From: ₹ 545.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Draw Fastener CP-318-PU
TAKIGEN
[Features]
· Due to easy grip shape, it can also be used as a handle.
· Marking shows at a glance whether it is locked.
· The slot in the knob can be used for hanging a name plate.
· A spring operates in the tightened direction to prevent closed doors from rattling.
· Uses non combustible material (UL 94V-0)
From: ₹ 580.31 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Few protrusions on the panel surface mean that trouble with protrusions is minimized.
· Aluminum made to be lightweight.
· Easy to grip knob
From: ₹ 1,560.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Turning the knob slides the stopper plate horizontally for locking.
· Indicator shows locking/unlocking at a glance.
· Easy installation with a clip (nut stopper can also be used CP-315 nut)
From: ₹ 785.24 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Vibration resistant type (pushing the lever down maintains the lock).
· Soft design that can fit any housing.
· Waterproof type (using O ring and sheet packing)
From: ₹ 2,302.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Waterproof Round Flush Handle, A-53
TAKIGEN
[Features]
· Waterproof type (using O-ring and packing).
· Finished to be easy to paint to match the exterior panel.
· For both left hand and right hand use
From: ₹ 1,429.49 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]·Ambidextrous type. [Applications]·Door for microphone boxes and compact devices.
From: ₹ 623.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Since it is a pull-turn mechanism, the locked state is maintained, which prevents natural opening due to vibration, etc.
· Detent effect makes the lock click, so you can tell it is locked (A-56-A).
· Embedded type, with neat board surface (A-56-B)
From: ₹ 1,339.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Waterproof Small Fastener C-1414
TAKIGEN
[Features]
· Slider is fitted with double O-rings and the end part of the fastener is taper cut and finished with nylon coating in order to suppress metal powder generation due to friction, and ensure smooth opening and closing.
· Made of all stainless steel with superior corrosion resistance.
· Waterproof structure (using double O rings and sheet packing. Protection grade IPX6).
· Available in hexagonal bar wrench type C-1414-1 and knob type C-1414-2
From: ₹ 2,826.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Unlocks with a combination of letters and numbers on the dial.
· Unlocks by turning clockwise twice and counterclockwise once.
· 120 number variations available.
· Made of nylon, with a soft texture.
· For right handed use
From: ₹ 3,123.82 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· A spring operates in the tightened direction to prevent closed doors from rattling.
· Made of resin and lightweight.
[Applications]
·For communication equipment and measuring equipment.
From: ₹ 591.02 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Alloy Hatch Lock C-360
TAKIGEN
A soft design based on a circle.
[Features]
· Made of stainless steel and has excellent corrosion resistance.
· Safety design in which the installation screws are not visible from the outside when locking.
·A padlock can be attached.
·Lightweight and easy to install.
[Applications]
·For ships, vehicles, and railway vehicles.
From: ₹ 1,971.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Since the screws can be attached by panel side there is no fear of screws being lost.
· The spring is built-in for a streamlined look.
· The housing and the door can be firmly closed.
· The door can be opened and closed speedily using a screwdriver
From: ₹ 181.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· The knob pops up when pushed.
· Push it again to make it flat.
· Best suited for small doors
From: ₹ 1,572.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Stopper plate position can be adjusted.
· Locking/unlocking can be easily done with a screwdriver or coin
From: ₹ 450.38 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Pushing the button lightly unlocks to open the door, and the one-touch lock locks the door with one push
From: ₹ 1,505.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,371.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· The shape of the thumb turn has changed to oval, which is easy to turn.
· Turning the thumb turn activates the latch to open the door, which can be closed with just one touch.
· Thumb turn angle can be changed to 90°.
· It is temporarily stopped while the latch is retracted (C-580N-S)
From: ₹ 737.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]·Ambidextrous type. [Applications]·Doors for measuring instrument and compact equipment.
From: ₹ 581.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Latch Lock for Compact Box C-839
TAKIGEN
[Features]
· Flat type with few protrusions from the door surface.
· Left and right combination
From: ₹ 1,647.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Waterproof type (using O ring and packing).
· Waterproof standard IP × 3 equivalent.
· Left and right combination
From: ₹ 1,284.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Lock comes standard with the TAK60, a new type of reversible key with an easy to use dust-proof shutter (A-57-1-TAK60).
· Left and right combination
From: ₹ 2,202.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Use in combination with a lock as a pull.
· Separate handle installation in other location not required
From: ₹ 159.99 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN |
Product Series | |||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | ₹ 383.00 | ₹ 274.93 | ₹ 545.49 | ₹ 580.31 | ₹ 1,560.75 | ₹ 785.24 | ₹ 2,302.76 | ₹ 1,429.49 | ₹ 623.16 | ₹ 1,339.75 | ₹ 2,826.47 | ₹ 3,123.82 | ₹ 591.02 | ₹ 1,971.95 | ₹ 181.16 | ₹ 1,572.80 | ₹ 450.38 | ₹ 1,505.84 | ₹ 1,371.89 | ₹ 737.02 | ₹ 581.65 | ₹ 1,647.80 | ₹ 1,284.84 | ₹ 2,202.31 | ₹ 159.99 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |