(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seating Plates

A seating plate is a pedestal placed at the foot of a machine or piece of equipment, etc. It is suitable for all machines and used in a wide range of fields. Metals are used as the main material, and cast iron products have particularly superior abrasion-resistance and heat resistance. The shape can be square or round, etc., and it is fixed using jack bolts. Products with anti-vibration rubber and soundproof effect are also available, and are used for the purpose of anti-vibration for precision machines, small motors and compressors, etc. Raised products are suitable for use when there is piping under the machines, etc. where they are installed, and allow easy cleaning under the machines. Various sizes can be selected depending on the product, and the allowable load varies depending on the shape and size, so select according to the application.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Platform Plate, Vibration Proof Type, TJH-BM/TJH-BK

    Platform Plate, Vibration Proof Type, TJH-BM/TJH-BK

    TOUHOKU SHARYO

    An FC-made plate for pedestals used when installing stationary type machinery vibrates. A wide variety of sizes is available to support various loads. Suitable for vending machines, measuring equipment, compressors, etc.

    [Features]
    · A vibration-proof and soundproof type that can be easily installed and provides vibration-proofing and sound-proofing from lightweight loads.
    · The rubber installation surface can adapt to changes in load to provide stable performance.
    · It features a damping effect that stops vibrations quickly.
    · Unlike pads made just of rubber, soundproofing effects have been significantly improved by combining casting and rubber.
    · By employing urethane rubber, load resistance and product life have been made superior to that of natural rubber.

    CAD :
    2D
    From: ₹ 1,510.47
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Platform Plate, Standard Type, TJH-M/TJH-K/TJH-A

    Platform Plate, Standard Type, TJH-M/TJH-K/TJH-A

    TOUHOKU SHARYO

    An FC-made plate for pedestals used when installing stationary type machinery. A wide variety of sizes is available to support various loads.

    [Features]
    · Can be easily installed.
    · Sizes and shapes can be selected depending on the weight.
    · FCD properties having a damping effect

    CAD :
    2D
    From: ₹ 774.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Platform Plate, Vibration Proof Type, TJH-BM/TJH-BK

        You can add up to 6 items per a category to the compare list.

        Platform Plate, Standard Type, TJH-M/TJH-K/TJH-A
          Brand

          TOUHOKU SHARYO

          TOUHOKU SHARYO

          Product Series

          Platform Plate, Vibration Proof Type, TJH-BM/TJH-BK

          Platform Plate, Standard Type, TJH-M/TJH-K/TJH-A

          CAD
          • 2D
          • 2D
          From

          ₹ 1,510.47

          ₹ 774.00

          Days to Ship 5 Day(s) or more 5 Day(s) or more

          Loading...

          1. 1

          Related Categories to Seating Plates

          X
          whatsapp-qr whatsapp-icon