(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
Flame-Retardant Rubber Foot (With Stainless Steel Washer) C-30-RK
TAKIGEN
A rubber foot made of flame-retardant material (UL94V-0 compliant).
[Features]
·Select from various types according to your application.
·Non-migrating rubber (passes JIS K6267 staining test).
·Materials: Main body: ethylene propylene rubber (EPDM); Washer: stainless steel plate (SUS430).
·Hardness: 70° ±5°.
·Operating ambient temperature: 70°C or less.
·Standard color: black.
·Ivory (2.5Y9 / 1 equivalent color).
·Green gray (7.5BG7 / 2 equivalent color).
[Application]
·Rubber feet of various types of equipment, wooden furniture door stops, etc.
Type | Main Body Material | Main Body Height h(mm) | Properties |
---|---|---|---|
Rubber Feet | Synthetic Rubber (EPDM) | 5 ~ 27 | Standard |
From: ₹ 15.99 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Bonnet Rubber (Ozone/Weather Resistant)【4-10 Pieces Per Package】
YAHATA
A cushioning material for rubber feet and door stops.
[Features]
· Made from ethylene propylene rubber (EPM, EPDM) material.
· Features better ozone resistance and weather resistance than chloroprene rubber.
Type | Main Body Material | Main Body Height h(mm) | Properties |
---|---|---|---|
Rubber Feet | Synthetic Rubber (EPDM) | 10 ~ 15 | Standard / Corrosion Resistance |
From: ₹ 34.99 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
Single-action attachment
[Features]
· Made from flame-retardant material (UL94V-0).
Selection is possible based on application from among a wide variety.·
· Non migratory rubber (contamination test JISK6267 no abnormality)
Type | Main Body Material | Main Body Height h(mm) | Properties |
---|---|---|---|
Rubber Feet | Elastomer | 4 ~ 9 | Standard |
From: ₹ 18.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rubber Foot for Flame-Retardant Pipe C-31
TAKIGEN
Made from flame-retardant material (UL94 V-0).
Type | Main Body Material | Main Body Height h(mm) | Properties |
---|---|---|---|
Rubber Feet | Synthetic Rubber (EPDM) | 27 ~ 38 | Standard |
From: ₹ 45.99 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PP Model 'Decking'【2-10 Pieces Per Package】
TAKENE
Features
· There is no cracking or buckling even when placed under heavy objects.
· No rust or corrosion occurs.
Use
· For level adjustment by placing under heavy objects such as machinery or concrete products.
Type | Main Body Material | Main Body Height h(mm) | Properties |
---|---|---|---|
Others | Polypropylene | 2 ~ 15 | Corrosion Resistance |
From: ₹ 170.97 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAHATA
Made from styrene-butadiene rubber (SBR) material. Features excellent elasticity, strength, and wear resistance. A gate receiver for truck cargo beds and a rubber foot.
[Features]
· Made from styrene-butadiene rubber (SBR) material.
· Features excellent elasticity, properties, and wear resistance.
Type | Main Body Material | Main Body Height h(mm) | Properties |
---|---|---|---|
Rubber Feet | Others | 25 ~ 50 | Standard |
From: ₹ 252.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sloped Underlay, Wedged【2-10 Pieces Per Package】
TRUSCO NAKAYAMA
· There is no cracking or buckling even when placed under heavy objects.
· No rust or corrosion occurs.
· For level adjustment by placing under heavy objects such as machinery or concrete products.
Type | Main Body Material | Main Body Height h(mm) | Properties |
---|---|---|---|
Others | Polypropylene | 10 ~ 40 | Standard / Corrosion Resistance / Vibration Control / Impact Resistant |
From: ₹ 113.89 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Main Body Material |
Main Body Height h(mm) |
Properties |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TAKIGEN | YAHATA | TAKIGEN | TAKIGEN | TAKENE | YAHATA | TRUSCO NAKAYAMA |
Product Series | Flame-Retardant Rubber Foot (With Stainless Steel Washer) C-30-RK | Bonnet Rubber (Ozone/Weather Resistant)【4-10 Pieces Per Package】 | |||||
CAD |
|
|
| ||||
From | ₹ 15.99 | ₹ 229.16 | ₹ 18.00 | ₹ 45.99 | ₹ 1,524.05 | ₹ 252.65 | ₹ 978.16 |
Days to Ship | Same day or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Type | Rubber Feet | Rubber Feet | Rubber Feet | Rubber Feet | Others | Rubber Feet | Others |
Main Body Material | Synthetic Rubber (EPDM) | Synthetic Rubber (EPDM) | Elastomer | Synthetic Rubber (EPDM) | Polypropylene | Others | Polypropylene |
Main Body Height h(mm) | 5 ~ 27 | 10 ~ 15 | 4 ~ 9 | 27 ~ 38 | 2 ~ 15 | 25 ~ 50 | 10 ~ 40 |
Properties | Standard | Standard / Corrosion Resistance | Standard | Standard | Corrosion Resistance | Standard | Standard / Corrosion Resistance / Vibration Control / Impact Resistant |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy