Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.

Casters, Leveling Mounts, Posts

Casters, adjusters and anchors are accessory parts used for immobilizing and moving equipment and devices. Casters and wheels are attached to equipment for movement and transportation. Some are equipped with fixing brackets, free metal fittings, and stoppers. The adjuster is mounted on the base of a work bench, measuring instrument, etc., to adjust the height and level, and to make a gradient. There are also anti-slip, floor protection and vibration prevention types. The leveling mount is a device that adjusts the height, and is used to attach the device to the level. Anchor brackets are metal fittings for immobilizing machines, devices, and adjusters. There are standard types, as well as ribbed and pressed types. Each caster, adjuster, and anchor needs to be properly selected based on the load and size of the machines and equipment.

Casters and Wheels for Mobility

Our collection of casters and wheels includes everything from light-duty rubber wheel for trolley options to castor wheels heavy duty built to handle substantial industrial loads. Whether you're outfitting a mobile workstation or looking for wheels for heavy furniture, we offer the right caster wheel types to meet your needs.

  • Swivel caster wheels and revolving wheel models provide excellent maneuverability in tight spaces.
  • Nylon wheels for trolley, plastic wheels, and rubber tyre types are available depending on your flooring and load requirements.
  • Explore variants such as double wheel, nylon caster wheels, and solid rubber wheels for enhanced durability and control.
  • We also offer a wide selection of feet wheel, pedestal wheel, and leg wheel types ideal for carts, benches, and furniture.

You can easily find the right castor wheels for furniture or castors for furniture at an optimal castor wheel price to suit your budget and performance requirements.

Leveling Mounts & Feet for Stability

Leveling mounts, also known as leveling bolts or adjustable screw mounts, are essential for ensuring your machinery is properly aligned and stable. These mounts support applications that require vibration resistance, height adjustment, and floor protection.

  • Options include rubber feet, foot rubber, and india feet designed for anti-slip and anti-vibration performance.
  • Use adjusting screw mechanisms to fine-tune height and compensate for floor irregularities.
  • Choose from rubber wheels, plastic tyre bases, or heavy duty wheels for high-load environments.

Whether used on inspection tables, measuring equipment, or heavy machinery, these components ensure equipment stays firmly in place while allowing precise leveling.

Anchor Brackets and Angle Supports

For secure installation and long-term stability, our angle brackets and anchor components provide strong reinforcement.

  • Available in ribbed and pressed types, these brackets prevent unwanted movement while supporting high tension.

Application and Selection Tips

When selecting from our range of heavy-duty castor wheels, nylon wheel, or bearing wheel for trolley, it's crucial to match each component to your specific load and size requirements. Factors like floor type, load distribution, movement frequency, and environmental conditions all influence optimal performance and longevity.

See more
See less