(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Driving Type

Driving Type products from the Automation Components category can be selected based on many product specifications, such as Roller Material, Roller O.D. D, Type, Application, Frame Type. The recommended brands for Driving Type are OKURA. The products of Driving Type are offered in a total of 1 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.
CAD
Days to Ship
  • All
  • 23 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Motor Roller Conveyor, V Pulley Interlocking Type, diameter ø57 × Width 305 to 790 (WSSV Type)

    Motor Roller Conveyor, V Pulley Interlocking Type, diameter ø57 × Width 305 to 790 (WSSV Type)

    OKURA

    [Features]
    ・ "Motor Roller Conveyor" is a motor roller with a simple drive source built into the gravity conveyor
    ・ Adjusting the number of rollers allows free selection of transfer capacity, so the possibilities of the conveyor line will expand
    ・ Type that interlocks with V pulley
    ・ It includes crossover wiring and interlocking belt

    Roller Material Roller O.D. D(φ) Type Application Frame Type Roller Type Frame Material Frame Surface Treatment Roller Surface Treatment External Shape Height H(mm) Drive Method
    Steel 57 Main Body For Light Item Conveying / Medium Load Straight Straight Steel Coating Not Provided 100 Roller Built-in Motor Drive
    Days to Ship: 23 Day(s) or more
    day to ship 23 Day(s) or more
Brand
Product Series
From
Days to Ship
Roller Material
Roller O.D. D(φ)
Type
Application
Frame Type
Roller Type
Frame Material
Frame Surface Treatment
Roller Surface Treatment
External Shape Height H(mm)
Drive Method

    You can add up to 6 items per a category to the compare list.

    Motor Roller Conveyor, V Pulley Interlocking Type, diameter ø57 × Width 305 to 790 (WSSV Type)
      Brand

      OKURA

      Product Series

      Motor Roller Conveyor, V Pulley Interlocking Type, diameter ø57 × Width 305 to 790 (WSSV Type)

      From
      Days to Ship 23 Day(s) or more
      Roller MaterialSteel
      Roller O.D. D(φ)57
      TypeMain Body
      ApplicationFor Light Item Conveying / Medium Load
      Frame TypeStraight
      Roller TypeStraight
      Frame MaterialSteel
      Frame Surface TreatmentCoating
      Roller Surface TreatmentNot Provided
      External Shape Height H(mm)100
      Drive MethodRoller Built-in Motor Drive

      Loading...

      1. 1

      Related Categories to Driving Type

      X
      whatsapp-qr whatsapp-icon