(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Elevator Bucket, Riket Standard
DAINICHI HANSO
[Features]
· Lightweight
· Approximately 1/2 to 1/7 weight of iron bucket.
· Economical
· Because the surface is soft and light, the number of belt plies is low, and the life of the belt is long and economical.
· Stability
· There is no adhesion of powder, so the capacity can be kept constant, with stable transportation capacity.
· Easy installation
· There is no corner edge, and lightweight making installation work easy.
· Hygienic
· It is hygienic and harmless to the human body.
From: ₹ 175.82 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Elevator bucket for heavy load and heat-resistance W-Raiketto
DAINICHI HANSO
With about 1/3 to 1/5 the weight of the iron basket, the burden on the belt chain and the bearing is light, so life is long and economical. Non-stick, and so transported goods are hard to adhere, meaning the internal volume of the basket can be kept constant.
From: ₹ 1,102.67 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Elevator bucket pivoted bucket
DAINICHI HANSO
Heat resistant. Heat resistant to 100°C.
[Features]
· Heat-resistant.
· Heat resistant to 100°C.
From: ₹ 2,584.04 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Parts for bucket elevator Elevator outfall round type
DAINICHI HANSO
Because it is made of nylon, also reduces the noise of rice and the like seen against through a quieting effect, and the adhesion rice bran is also prevented.
From: ₹ 2,906.84 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Elevator Bucket Raiket Columbus
DAINICHI HANSO
[Features]
· Lightweight - approximately 1/2 to 1/7 weight of iron bucket.
· Because the surface is soft and light, the number of belt plies is low, and the life of the belt is long and economical.
· Stability as there is no adhesion of powder, so the capacity can be kept constant, with stable transportation capacity.
· · Easy installation: There is no corner edge, and lightweight making installation work easy.
· · Hygienic · It is hygienic and harmless to the human body.
From: ₹ 1,426.80 |
---|
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | DAINICHI HANSO | DAINICHI HANSO | DAINICHI HANSO | DAINICHI HANSO | DAINICHI HANSO |
Product Series | Elevator bucket for heavy load and heat-resistance W-Raiketto | ||||
CAD |
|
|
|
| |
From | ₹ 175.82 | ₹ 1,102.67 | ₹ 2,584.04 | ₹ 2,906.84 | ₹ 1,426.80 |
Days to Ship | 7 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more |