(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screws

An online store for screw blades used for screw conveyors.
Right-winding and left-winding types are available
Stainless steel 400 equivalent type and lightweight type are available.

[What is a screw conveyor?]
Workpieces can be conveyed by rotating the blade structure of the screw type.
It is beneficial in that the transported objects are quantifiable, and it generates little dust. It is highly quantitative, can fill containers in gravitational and inclined directions, and enables compression filling.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 17 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Free Size Screw, Spiral Edge SS400-Equivalent Type

    Free Size Screw, Spiral Edge SS400-Equivalent Type

    SANWA CONVEYOR

    · One size fits all screw blade adjustable in 1 mm increments.
    · SS400 equivalent is used for the blades. Continuous winding realizes smooth transportation.
    · Can wind both clockwise and counterclockwise.

    [Outer Diameter Tolerance] ±3
    [Pitch Tolerance] ±7%
    [Inner Diameter Tolerance] 0 to +3 (Inner Diameter 34 to 76.3), 0 to +4 (Inner Diameter 89.1 to 114.3)

    Days to Ship: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Screw Blade, Proside

    Screw Blade, Proside

    DAINICHI HANSO

    [Features]
    · The load to the motor is also very lightly reduced. It is hygienic, inexpensive and economical compared with stainless steel. Combination of long and short free movement is possible, and assembly is easy.
    · Very light weight (specific gravity of iron: 7.85, nylon specific gravity: 1.14). load to the motor is also very lightly reduced.
    · It is hygienic, no-rust, inexpensive and economical compared with stainless steel.
    · Highly efficient combination of long and short free movement possible, and screw assembly is easy. Also, welding and sander finishing are unnecessary like metal, so working time is also shortened and efficient.
    · Superior wear resistance.
    · Chemical resistance: It is strong against chemicals, it is not affected by weak acid and alkali.
    · Heat resistance: The standard heat resistance temperature is 60°C, and the heat resistant temperature for heat resistant type is 100°C.

    CAD :
    2D
    From: ₹ 253.49
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Free Size Screw, Spiral Edge SS400-Equivalent Type

        You can add up to 6 items per a category to the compare list.

        Screw Blade, Proside
          Brand

          SANWA CONVEYOR

          DAINICHI HANSO

          Product Series

          Free Size Screw, Spiral Edge SS400-Equivalent Type

          Screw Blade, Proside

          CAD
          • 2D
          From

          ₹ 253.49

          Days to Ship 17 Day(s) or more 5 Day(s) or more

          Loading...

          1. 1

          Related Categories to Screws

          X
          whatsapp-qr whatsapp-icon