A wide range of products from the standard type to the V belt with a unique narrow shape and high transmission capability are available, for selection according to your applications. Pulleys are also available in high quality that exceeds JIS standards, and in extensive lineups and short delivery time.
[V Belt/Pulley Details] A belt that's most popular for force transmission. It is also easy to replace. Suitable products can be selected based on specifications such as belt length and type, and pulley shape. The price and delivery date can be checked on the spot, which helps drastically reduce the time it takes to make estimates. CAD data can also be downloaded then and there.