(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Polyurethane Round Belts-Welded Joint/Standard Type/High Tensile Strength Type/Antistatic Type
MISUMI
Round belt of rope shape is cut into any specified length and made endless with heat welding.
Belt Shape | Belt Dia. (d)(Ø) | Belt Specifications | Belt Color | Heat Resistance Temperature(°C) |
---|---|---|---|---|
Closed End | 2 ~ 10 | Standard / High Tension / Conductive | Orange / Green / Black | 50 ~ 80 |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyurethane Round Belts-Seamless
MISUMI
It is manufactured in an endless shape using a mold, so there are no joints.
[Material] Polyurethane
[Surface shape] Rough surface
[Color] Natural color
[Belt diameter (φ)] 2, 3, 4, 5
[Belt circumference Length (mm)] 100-460
Belt Shape | Belt Dia. (d)(Ø) | Belt Specifications | Belt Color | Heat Resistance Temperature(°C) |
---|---|---|---|---|
Closed End | 2 ~ 5 | Seamless | Milky White | 70 |
From: ₹ 603.88 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
"Since the cross-section is hollow, simple and reliable endless connection is possible by in any length and inserting a dedicated metal jointing part. The length is selectable as needed."
Belt Shape | Belt Dia. (d)(Ø) | Belt Specifications | Belt Color | Heat Resistance Temperature(°C) |
---|---|---|---|---|
Open End (Hollow Type) | 5 ~ 6 | Hollow Rope / Metal Joints for Hollow Ropes | Orange | 80 |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyurethane Round Belts-Open End (Solid Type)/Standard Type/High Tensile Strength Type
MISUMI
Belts cut based on the Metric system of measurement. No endless jointing is applied before shipping.
Belt Shape | Belt Dia. (d)(Ø) | Belt Specifications | Belt Color | Heat Resistance Temperature(°C) |
---|---|---|---|---|
Open End | 1.5 ~ 15 | Standard / High Tension | Orange / Green | 80 |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Can freely accommodate complex transmissions such as multi-axis transmission and directional conversion. The joint can be easily heat welded. This belt can obtain the required length when needed, which is convenient.
Belt Shape | Belt Dia. (d)(Ø) | Belt Specifications | Belt Color | Heat Resistance Temperature(°C) |
---|---|---|---|---|
Open End | 2 ~ 15 | Standard | Orange | - |
From: ₹ 1,465.60 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Belt Shape |
Belt Dia. (d)(Ø) |
Belt Specifications |
Belt Color |
Heat Resistance Temperature(°C) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MITSUBOSHI BELTING |
Product Series | Polyurethane Round Belts-Welded Joint/Standard Type/High Tensile Strength Type/Antistatic Type | Polyurethane Round Belts-Open End (Solid Type)/Standard Type/High Tensile Strength Type | |||
CAD |
|
|
|
| |
From | ₹ 603.88 | ₹ 1,465.60 | |||
Days to Ship | 10 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more |
Belt Shape | Closed End | Closed End | Open End (Hollow Type) | Open End | Open End |
Belt Dia. (d)(Ø) | 2 ~ 10 | 2 ~ 5 | 5 ~ 6 | 1.5 ~ 15 | 2 ~ 15 |
Belt Specifications | Standard / High Tension / Conductive | Seamless | Hollow Rope / Metal Joints for Hollow Ropes | Standard / High Tension | Standard |
Belt Color | Orange / Green / Black | Milky White | Orange | Orange / Green | Orange |
Heat Resistance Temperature(°C) | 50 ~ 80 | 70 | 80 | 80 | - |