Temperature control equipment units are devices used to regulate and manage the temperature of a target equipment item to bring it to a set temperature. Temperature control equipment also includes electronically controlled devices with functions for controlling or monitoring properties in addition to temperature such as humidity, pressure or flow rate. Temperature controllers are used together with SSRs, relays or terminal blocks. Some products have these items integrated into a single temperature controller unit. When designing equipment incorporated into a board, the temperature controller should be selected, and for easier use, a temperature controller unit should be selected to match the objective. The heat capacity or temperature sensor types of the target equipment need to be selected to enable proper temperature control.