(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pin Holes

Pin Holes products from the Automation Components category can be selected based on many product specifications. The recommended brands for Pin Holes are SURUGA SEIKI. The products of Pin Holes are offered in a total of 2 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 34 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pinhole

    Pinhole

    SURUGA SEIKI

    [Features]
    · Pin holes can be used for adjusting the aperture of lasers or as a special filter.
    · The pin hole has been drilled into a nickel plate, which is fixed to a ø16 mm circular aluminum plates with a thickness of 1.6 mm.
    · If the pin hole diameter is larger than 1 mm and not much precision is needed in terms of the hole diameter, please use the variable type pin hole (pin hole diameters: ø0.2, ø0.4, ø1, ø1.5, ø2, ø3, ø4, and ø6 mm).
    · Ideal for when attached to a pin hole holder or an adapter for pin holes.

    From: ₹ 14,581.00
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pinhole (no bracket)

    Pinhole (no bracket)

    SURUGA SEIKI

    A single pin hole plate unit without a pin hole frame.

    From: ₹ 12,511.64
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Pinhole

        You can add up to 6 items per a category to the compare list.

        Pinhole (no bracket)
          Brand

          SURUGA SEIKI

          SURUGA SEIKI

          Product Series

          Pinhole

          Pinhole (no bracket)

          From

          ₹ 14,581.00

          ₹ 12,511.64

          Days to Ship 7 Day(s) or more 7 Day(s) or more

          Loading...

          1. 1

          Related Categories to Pin Holes

          X
          whatsapp-qr whatsapp-icon