(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
The adapter plate is a plate that adjusts the position according to various stages. It is mainly used when attaching a jig to the stage for optical experiments or when the tap position is not correct. In addition to those used for the stage, there are also screw conversion and mirror holders. The material is aluminum, al
The adapter plate is a plate that adjusts the position according to various stages. It is mainly used when attaching a jig to the stage for optical experiments or when the tap position is not correct. In addition to those used for the stage, there are also screw conversion and mirror holders. The material is aluminum, aluminum alloy and brass. The surface of aluminum and aluminum alloy is treated with black anodizing, and the surface of brass is treated with fluoropolymer. When adjusting the size of the stage surface or the height or position of the optical axis that is larger than the amount of movement of the stage, it is possible to adjust it by shifting it up, down, left and right. The position and size of the bolt holes in the adapter plate must be selected according to the application.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
A positioning plate that is compatible with a variety of stages. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 3,327.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
A plate for attaching to stage units and positioning tilt stages. Used when stage units are interfering with each other, making it difficult to place them in close proximity to each other.
From: ₹ 13,560.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CHUO PRECISION INDUSTRIAL
Spacers use a M16P1 screw on the stage, and are for using M6 counterbore holes in an M4 counterbore hole.
From: ₹ 3,216.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
An adapter plate that is compatible with a variety of stages. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 2,215.91 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SURUGA SEIKI | SURUGA SEIKI | CHUO PRECISION INDUSTRIAL | SURUGA SEIKI |
Product Series | ||||
CAD |
|
|
|
|
From | ₹ 3,327.00 | ₹ 13,560.73 | ₹ 3,216.76 | ₹ 2,215.91 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy