(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A cross clamp is a tool used to connect and fix poles and rods in optical experiments. With the fixed type, the poles and rods are connected and fixed orthogonally. The rotary type has a mechanism that rotates 360 degrees, allowing connection at any angle. The fixed part into which poles, etc. are inserted
A cross clamp is a tool used to connect and fix poles and rods in optical experiments. With the fixed type, the poles and rods are connected and fixed orthogonally. The rotary type has a mechanism that rotates 360 degrees, allowing connection at any angle. The fixed part into which poles, etc. are inserted achieves stable fixation through the use of a three-point support. Products that adopts the split clamping method have a slit in the fixed part, and deformation of the clamp part allows strong clamping. They are suitable for fixing heavy loads, and hex socket types and types with a handle are available. The clamp is mainly main of aluminum, and is anodized. Since the compatible diameter of the fixing part differs depending on the product, select it according to the pole or rod used.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 items
You can add up to 6 items per a category to the compare list.
Rotation Type Cross Clamp A45-16/17/18
SURUGA SEIKI
A cross clamp for fixing a pole or a rod at an arbitrary angle. Poles and rods are fixed using the clamp. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 3,863.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fixed-type (Hexagon Type) Cross Clamp
SURUGA SEIKI
[Features]
· A bolt type cross clamp for heavy loads. The bolt includes a hexagonal socket head.
· Poles or rods can be orthogonally connected.
· Fixing is done using split clamping.
· Fixing is done by tightening the M5 bolts.
· Features a slitted fixing section. Twist the clamp section to securely fix the object.
From: ₹ 4,807.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CHUO PRECISION INDUSTRIAL
[Features]
· Used to retain holder shafts and poles orthogonally (at 90°) to each other.
· Available with three diameters; ø8 mm, 12 mm, and ø20 mm. Products are available combining different diameters.
From: ₹ 3,051.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Swivel cross clamp for light duty use.
CHUO PRECISION INDUSTRIAL
[Features]
· Used to retain holder shafts and poles at free intersecting angles.
· Available with three diameters; ø8 mm, 12 mm, and ø20 mm. Products are available combining different diameters.
From: ₹ 3,561.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fixed Type Cross Clamp A45-10/11/12
SURUGA SEIKI
A cross clamp for orthogonally connecting poles or rods. Poles and rods are fixed using the clamp. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 3,124.51 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotation type (handle type) cross clamp
SURUGA SEIKI
[Features]
· A cross clamp for heavy loads.
· Poles and rods can be rotated to any angle and then fixed.
· Fixing is done using a split clamping method.
· Features a slitted fixing section. Twist the clamp section to securely fix the object.
· There are three types available for different combinations of applicable diameters.
From: ₹ 10,588.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotation-type (Hexagon Type) Cross Clamp
SURUGA SEIKI
[Features]
· A bolt type cross clamp for heavy loads. The bolt includes a hexagonal socket head.
· Poles and rods can be rotated to any angle and then fixed.
· Fixing is done using a split clamping method.
· Fixing is done by tightening the M5 bolts.
· Features a slitted fixing section. Twist the clamp section to securely fix the object.
From: ₹ 9,518.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fixed-type (handle type) cross clamp
SURUGA SEIKI
[Features]
· A cross clamp for heavy loads.
· Poles or rods can be orthogonally connected.
· Fixing is done using split clamping.
· Features a slitted fixing section. Twist the clamp section to securely fix the object.
· There are three types available for different combinations of applicable diameters.
From: ₹ 8,455.29 |
---|
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SURUGA SEIKI | SURUGA SEIKI | CHUO PRECISION INDUSTRIAL | CHUO PRECISION INDUSTRIAL | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI |
Product Series | ||||||||
CAD |
|
|
|
|
|
|
|
|
From | ₹ 3,863.16 | ₹ 4,807.89 | ₹ 3,051.49 | ₹ 3,561.80 | ₹ 3,124.51 | ₹ 10,588.25 | ₹ 9,518.53 | ₹ 8,455.29 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy