(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Prism Holders

The prism holder is an instrument that secures and holds the prism used for optical experiments. There are various products, such as simple fixed types that secure the prism by sliding the prism holder up and down, small types that are used to secure a cube-shaped prism, prisms with no height, and a tilt adjustme

The prism holder is an instrument that secures and holds the prism used for optical experiments. There are various products, such as simple fixed types that secure the prism by sliding the prism holder up and down, small types that are used to secure a cube-shaped prism, prisms with no height, and a tilt adjustment function that can rotate the prism and adjust the tilt and swing by two axes, products with attachable types, wide adjustable ranges, types that can adjust two axes of tilt and one axis of rotation, etc. The height of the holder, the size of compatible prisms, the presence or absence of an adjustment axis, etc. differ depending on the product, so it is necessary to check the part number and standard before selecting. Most of the weight is relatively light, about 0.1 kg to 0.6 kg, and aluminum with black anodized surface often used as a material.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 18 Day(s) or Less
  • Others

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Prism Holder
    Prism Holder
    Prism Holder
    Prism Holder

    Prism Holder

    SURUGA SEIKI

    [Features]
    · Configured so that the optical axis height is at the center of the element when the element is 20 mm, and standardized at 25 mm from the bottom.
    · Move the upper sliding part to fix the prism.
    · Use the upper knob to fix without having to move the element.
    · The F551-20 bottom plate features M4 tapped holes. Mount a rod to change to a rod type.
    · F552-20 can be finely adjusted.
    · The elements are positioned using the pins in the three locations.

    CAD :
    2D / 3D
    From: ₹ 8,492.29
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Fine Adjustment Prism Holder

    Fine Adjustment Prism Holder

    SURUGA SEIKI

    Can rotate prisms, cube beam splitters, and similar other objects and tilt them in the two axes. Prisms are fixed using the slide clamp screw on the upper part and an element clamp screw.

    CAD :
    2D / 3D
    From: ₹ 26,154.04
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Small Prism Holder

    Small Prism Holder

    CHUO PRECISION INDUSTRIAL

    [Features]
    · HP-24 is a holder for holding cube type prisms. It does not include a tilt adjustment function, etc.

    From: ₹ 15,553.75
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tilting/Rotating Prism Holder

    Tilting/Rotating Prism Holder

    CHUO PRECISION INDUSTRIAL

    [Features]
    · The IR-P1 tilting/rotating prism holder can be used with prisms up to 25 mm in size.
    · The IR-P1 tilting/rotating prism holder is a prism holder that features dual-axis tilt adjustment and single-axis rotation adjustment capabilities. It also features less protrusion from the main body than conventional types and can be used to install prisms without taking up space.

    From: ₹ 37,109.47
    Days to Ship: 21 Day(s) or more
    day to ship 21 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Prism Holder
      Prism Holder
      Prism Holder
      Prism Holder

        You can add up to 6 items per a category to the compare list.

        Fine Adjustment Prism Holder

            You can add up to 6 items per a category to the compare list.

            Small Prism Holder

                You can add up to 6 items per a category to the compare list.

                Tilting/Rotating Prism Holder
                  Brand

                  SURUGA SEIKI

                  SURUGA SEIKI

                  CHUO PRECISION INDUSTRIAL

                  CHUO PRECISION INDUSTRIAL

                  Product Series

                  Prism Holder

                  Fine Adjustment Prism Holder

                  Small Prism Holder

                  Tilting/Rotating Prism Holder

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  From

                  ₹ 8,492.29

                  ₹ 26,154.04

                  ₹ 15,553.75

                  ₹ 37,109.47

                  Days to Ship 10 Day(s) or more 5 Day(s) or more 9 Day(s) or more 21 Day(s) or more

                  Loading...

                  1. 1

                  Related Categories to Prism Holders

                  X
                  whatsapp-qr whatsapp-icon