(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A lens holder is a product for securing a lens. There are various types used for optical experiments. The feature of the rigid type is that it is simple, only securing the lens with the screw ring method. There are many types, from large to small. The centering lens holder has a centering mechanism that aligns th
A lens holder is a product for securing a lens. There are various types used for optical experiments. The feature of the rigid type is that it is simple, only securing the lens with the screw ring method. There are many types, from large to small. The centering lens holder has a centering mechanism that aligns the center of the lens, and is available in a dovetail type or with cross rollers. With the coaxial type, the lens is fixed at three points, and the optical axis is constant even if the lens is changed, eliminating the need for adjustment. In addition, there is a type that has an adjustable 5-axis and a type that can adjust the lens 3 ways manually.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
17 items
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
Used for fixing circular items such as lenses, mirrors, and filters etc. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 4,110.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
A holder that can fix lenses of any diameter and always keep the center of the held lens constant. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 18,821.27 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CHUO PRECISION INDUSTRIAL
[Features]
· A lens holder with a groove for fixing cylindrical lenses.
From: ₹ 9,418.44 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
[Features]
· The B11-40C is employed for the X-axis while the optical axis is configured at 45 mm.
· Replace the lens and/or adapter to allow for use in different types of application.
From: ₹ 64,409.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centering Lens Holder: For Collimate Lens, Stability and Operability Emphasized Type
SURUGA SEIKI
[Features]
· Can be used for the construction of optical systems.
From: ₹ 46,758.36 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CHUO PRECISION INDUSTRIAL
[Features]
· The HL-C30, HL-C70, and HL-C100 are lens holders with grooves for fixing lenses. There are three products available depending on the maximum size of the object that can be fixed.
From: ₹ 8,397.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CHUO PRECISION INDUSTRIAL
[Features]
· A holder for circular lenses (can also be used with mirrors).
· Metal frame and shaft only. Does not include a tilt adjustment function.
From: ₹ 9,003.93 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
Replace the lens and/or adapter to allow for use in different types of application. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 77,897.05 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
[Features]
· Used for fixing round/square lenses or cylindrical/rectangular items of any size.
· The attachment and detachment of elements is done by loosening the slide-clamp screw on the side surface, adjusting the position and, after fixing the screws, fixing the element using the clamp screw on the top.
· The F44 can hold cylindrical elements such as lenses, while the F45 is suitable for fixing rectangular elements such as cylindrical lenses.
From: ₹ 8,567.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centering Lens Holder: For Collimating Lens, Fixed Type
SURUGA SEIKI
[Features]
· Can be used for the construction of optical systems.
From: ₹ 4,819.55 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Self-centering Lens Holder: for Collimating Lens Precision Cross Roller Type
SURUGA SEIKI
[Features]
· Can be used for the construction of optical systems.
From: ₹ 42,619.64 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centering Lens Holder: Single Lens Fixed Type
SURUGA SEIKI
Can be used for optical system constructions. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 7,407.25 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centering Lens Holder: Single Lens Stable Operation Focusing Type
SURUGA SEIKI
Can be used for optical system constructions. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.
From: ₹ 47,792.36 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centering lens holder: for Objective lens Fixed Type
SURUGA SEIKI
[Features]Inexpensive optical holder with no adjustment mechanism. [Applications]It can be used for optical experiments.
From: ₹ 6,421.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centering Lens Holder: Objective Lens Stable Operation Focusing Type
SURUGA SEIKI
[Features]
· Can be used for the construction of optical systems.
· When using objective lenses with large outer diameters. The F504-40 series high rigidity cross motion holder is recommended.
From: ₹ 46,758.36 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centering Lens Holder: Objective Lens Precision Cross Roller Type
SURUGA SEIKI
[Features]
· Can be used for the construction of optical systems.
· When using objective lenses with large outer diameters. The F504-40 series high rigidity cross motion holder is recommended.
From: ₹ 42,619.64 |
---|
Days to Ship: 11 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SURUGA SEIKI | SURUGA SEIKI | CHUO PRECISION INDUSTRIAL | SURUGA SEIKI | SURUGA SEIKI | CHUO PRECISION INDUSTRIAL | CHUO PRECISION INDUSTRIAL | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | SURUGA SEIKI | CHUO PRECISION INDUSTRIAL |
Product Series | Centering Lens Holder: For Collimate Lens, Stability and Operability Emphasized Type | Self-centering Lens Holder: for Collimating Lens Precision Cross Roller Type | Centering Lens Holder: Single Lens Stable Operation Focusing Type | Centering Lens Holder: Objective Lens Stable Operation Focusing Type | Centering Lens Holder: Objective Lens Precision Cross Roller Type | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
From | ₹ 4,110.33 | ₹ 18,821.27 | ₹ 9,418.44 | ₹ 64,409.89 | ₹ 46,758.36 | ₹ 8,397.82 | ₹ 9,003.93 | ₹ 77,897.05 | ₹ 8,567.47 | ₹ 4,819.55 | ₹ 42,619.64 | ₹ 7,407.25 | ₹ 47,792.36 | ₹ 6,421.47 | ₹ 46,758.36 | ₹ 42,619.64 | ₹ 3,869.41 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 13 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 8 Day(s) or more | 11 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 11 Day(s) or more | 8 Day(s) or more |